eo_logo
 
Product added to cart

Broadband Polarizing Plate Beamsplitters

×
  • Wire Grid Technology
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • Ideal for High Temperature Environments

Broadband Polarizing Plate Beamsplitters consist of a thin layer of aluminum MicroWires adhered to a glass window. These beamsplitters are an alternative and economical substitute for ruled or holographic wire grid polarizers. Providing exceptional image contrast and uniformity, these beamsplitters are ideal for applications requiring large angular apertures and high throughput. Broadband Polarizing Plate Beamsplitters reflect S-polarized light and transmit P-polarized light. The beamsplitters are offered in a 12.5 x 12.5mm or 25 x 25mm size.  

Note: MicroWires are very fragile. Handle these beamsplitters with care.

Common Specifications

Thickness (mm):
0.70
Thickness Tolerance (mm):
±0.07
Dimensional Tolerance (mm):
±0.2
Construction:
Wire Grid
Angle of Incidence (°):
45 ±15
Substrate:
Surface Quality:
80-50
Coating Specification:
Surface 2: Rabs <2.0% @ 420 - 670nm
Wavelength Range (nm):
420 - 700
Transmission Axis Tolerance (°):
±1
Thermal Expansion:
31.7 x 10-7/°C
Operating Temperature (°C):
-40 to +200

Products

Product Details

If the operating temperature will exceed 100°C, turn the MicroWires surface away from the input beam for optimum performance. At temperatures below 100°C, the MicroWires can be oriented towards the input beam.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin