eo_logo
 
Product added to cart

Beam Steering Assemblies

#67-363

#67-363 12.7mm Beam Steering Assembly, #67-362
×
  • Ready to Use Beam Steering Assembly
  • High Resolution 100 TPI Kinematic Mounts
  • Available with 20mm Post for Higher Stability

Beam Steering Assemblies are specifically suited for numerous applications in laser holography, interferometry and other exacting set-ups and systems requiring precise redirection of an optical beam. The 12.7mm Beam Steering Assembly comprises a slotted base, suitable for attachment to metric and imperial bench plates, a main 300mm post and two 100 TPI kinematic mounts with 6° tilt range, suitable for 1" or 25mm diameter optics. The kinematic mounts can be moved vertically and can also be rotated 360° around the main post. The 20mm Beam Steering Assembly is designed for applications that require a higher level of stability and feature a larger slotted base than its 12.7mm counterpart; it includes a 20mm main post and heavy duty cross clamps. Mirrors are held in place with an #8 set screw.

Common Specifications

Type of Optics:
Circular
Range:
360° Horizontal, 6° Tilt
Construction:
Black Anodized Aluminum & Stainless Steel
Size of Compatible Optics (mm):
25.0 - 25.4

Products

 Size of Compatible Optics (mm)   Post Diameter (mm)   Compare   Stock Number   Price  Buy
25.0 - 25.4 12.7
25.0 - 25.4 20.0

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin