eo_logo
 
Product added to cart
Top Seller

Basler ace USB 3.0 Cameras

×
  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant

Basler ace USB 3.0 Cameras are an ideal choice for analog camera users looking to upgrade to digital, or for FireWire or USB 2.0 users looking for faster data transfer rates. Basler ace USB 3.0 Cameras are fully USB3 Vision compliant and feature a small, 29 x 29mm form factor that makes them easy drop-in replacements for many analog, FireWire, or USB 2.0 cameras. Additionally, these USB 3.0 cameras feature screw-locking USB 3.0 ports for increased ruggedness in demanding applications, such as factory floor use. All cameras include the Basler Pylon SDK software and driver.

Common Specifications

Manufacturer:
Basler
Camera Family:
ace
Weight (g):
80
Housing:
Full
Image Buffer:
Not Specified
Machine Vision Standard:
USB3 Vision v1.0
Video Output:
USB 3.0
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 2 general purpose I/O (GPIO) lines
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)
Mount:
C-Mount
Storage Temperature (°C):
-20 to +80

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Monochrome Camera acA640-750um 1/4" 0.30 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera acA640-750uc 1/4" 0.30 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA720-520um 1/2.9" 0.40 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA720-520uc 1/2.9" 0.40 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera acA800-510um 1/3.6" 0.50 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera acA800-510uc 1/3.6" 0.50 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1300-200um 1/2" 1.30 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1300-200uc 1/2" 1.30 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1440-220um 1/2.9" 1.60 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1440-220uc 1/2.9" 1.60 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera acA1600-20uc 1/1.8" 2.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1920-25um 1/3.7" 2.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1920-25uc 1/3.7" 2.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1920-40um 1/1.2" 2.30 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1920-40uc 1/1.2" 2.30 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera acA1920-150um 2/3" 2.30 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera acA1920-150uc 2/3" 2.30 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1920-155um 1/1.2" 2.30 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1920-155uc 1/1.2" 2.30 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2000-165um 2/3" 2.20 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2000-165uc 2/3" 2.20 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2040-55um 1/1.8" 3.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2040-55uc 1/1.8" 3.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2040-90um 1" 4.20 USB 3.0, Micro-B with Screw Locks C-Mount
NIR Camera
Similar Cameras
×
acA2040-90um 1" 4.20 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2040-90uc 1" 4.20 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2040-120um 1/1.8" 3.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2040-120uc 1/1.8" 3.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2440-35um 2/3" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2440-35uc 2/3" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2440-75um 2/3" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2440-75uc 2/3" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2500-14um 1/2.5" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2500-14uc 1/2.5" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera acA2500-60uc 1" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera acA2500-60um 1" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera acA3800-14uc 1/2.3" 10.60 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA3088-57um 1/1.8" 6.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA3088-57uc 1/1.8" 6.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA4024-29um 1/1.7" 12.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA4024-29uc 1/1.7" 12.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA4096-30um 1" 9.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA4096-30uc 1" 9.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA4096-40uc 1" 9.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA4112-20um 1.1" 12.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA4112-20uc 1.1" 12.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA4112-30um 1.1" 12.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA4112-30uc 1.1" 12.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA5472-17um 1" 20.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA5472-17uc 1" 20.00 USB 3.0, Micro-B with Screw Locks C-Mount

Accessories

Title CompareStock Number  Price Buy
USB 3.1 Hub 4 Port with Locking Screws and Power Supply #89-540 ₹13,920   Request Quote
  • 10 to 12 days
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 ₹6,960   Request Quote
  • 10 to 12 days
    ×
Type-A to Micro-B, USB 3.0 Locking Cable, 5m #88-515 ₹4,350   Request Quote
  • 10 to 12 days
    ×
PLC (Programmable Logic Controller) I/O Cable Hirose 6 Pin 10m #68-467 ₹10,527   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Adapter for Basler ace #88-517 ₹1,131   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Adapter for Basler ace L USB 3.0 #12-611 ₹3,219   Request Quote
  • 10 to 12 days
    ×
USB 3.0 Locking Cable, 3m #25-242 ₹3,741   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin