eo_logo
 
Product added to cart
Top Seller

Basler ace GigE Cameras

Basler ace GigE Cameras

Basler ace GigE Cameras

Basler ace GigE Cameras
×
  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

Basler ace GigE Cameras are economical Gigabit Ethernet cameras that provide an ideal upgrade opportunity for analog camera users. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop-in replacement to an existing analog system or a great choice to start a new project. Basler ace GigE Cameras can use Power Over Ethernet (PoE) (2 GigE cables required). The cameras can have long cable lengths and are the optimal choice for use on a factory floor. All cameras include the industry-proven Basler Pylon SDK Software and Driver.

Common Specifications

Manufacturer:
Basler
Camera Family:
ace
Weight (g):
90
Housing:
Full
Type of Sensor:
Progressive Scan CMOS
Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #68-466
Europe: #68-466
Japan: #68-466
Korea: #68-466
China: #68-466
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 1 general purpose I/O (GPIO) line
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)
Mount:
C-Mount
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Monochrome Camera
Similar Cameras
×
acA640-300gm 1/4" 0.30 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA640-300gc 1/4" 0.30 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA720-290gm 1/2.9" 0.40 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA720-290gc 1/2.9" 0.40 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera acA800-200gm 1/3.6" 0.50 GigE, RJ45 with Screw Locks C-Mount
Color Camera acA800-200gc 1/3.6" 0.50 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1280-60gm 1/1.8" 1.30 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1280-60gc 1/1.8" 1.30 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1300-60gm 1/1.8" 1.30 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1300-60gc 1/1.8" 1.30 GigE, RJ45 with Screw Locks C-Mount
NIR Camera acA1300-60gm 1/1.8" 1.30 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1300-75gm 1/2" 1.30 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1300-75gc 1/2" 1.30 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1440-73gm 1/2.9" 1.60 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1440-73gc 1/2.9" 1.60 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1600-60gm 1/1.8" 2.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1600-60gc 1/1.8" 2.00 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1920-25gm 1/3.7" 2.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1920-25gc 1/3.7" 2.00 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1920-40gm 1/1.2" 2.30 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1920-40gc 1/1.2" 2.30 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1920-48gm 2/3" 2.30 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1920-48gc 2/3" 2.30 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA1920-50gm 1/1.2" 2.30 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA1920-50gc 1/1.2" 2.30 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2000-50gm 2/3" 2.20 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2000-50gc 2/3" 2.20 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2040-25gm 1" 4.20 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2040-25gc 1" 4.20 GigE, RJ45 with Screw Locks C-Mount
NIR Camera
Similar Cameras
×
acA2040-25gm 1" 4.20 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2040-35gm 1/1.8" 3.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2040-35gc 1/1.8" 3.00 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2440-20gm 2/3" 5.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2440-20gc 2/3" 5.00 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2500-14gm 1/2.5" 5.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2500-14gc 1/2.5" 5.00 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA2500-20gm 1" 5.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA2500-20gc 1" 5.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera acA3800-10gc 1/2.3" 10.60 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA3088-16gm 1/1.8" 6.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA3088-16gc 1/1.8" 6.00 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA4024-8gm 1/1.7" 12.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA4024-8gc 1/1.7" 12.00 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA4096-11gm 1" 9.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA4096-11gc 1" 9.00 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA4112-8gm 1.1" 12.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA4112-8gc 1.1" 12.00 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
acA5472-5gm 1" 20.00 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
acA5472-5gc 1" 20.00 GigE, RJ45 with Screw Locks C-Mount

Accessories

Title CompareStock Number  Price Buy
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance ₹43,413   Request Quote
  • 10 to 12 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 ₹26,100   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Adapter for Basler ace #88-517 ₹1,131   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Adapter for Basler ace L GigE #17-711 ₹3,219   Request Quote
  • Contact Us
    ×
Power Supply 12V DC / Hirose 6 Pin #68-466 ₹5,394   Request Quote
  • Contact Us
    ×
PLC (Programmable Logic Controller) I/O Cable Hirose 6 Pin 10m #68-467 ₹10,527   Request Quote
  • 10 to 12 days
    ×
GPIO & Power Cable for Basler ace cameras, open end, 10m #88-516 ₹5,655   Request Quote
  • 10 to 12 days
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 ₹5,916   Request Quote
  • 10 to 12 days
    ×
Cable GigE Cat 6 SFTP 5m #68-470 ₹870   Request Quote
  • 10 to 12 days
    ×
Cable GigE Cat 6 SSTP 10m #68-471 ₹1,479   Request Quote
  • 10 to 12 days
    ×
Cable GigE Cat 6 SSTP 20m #68-472 ₹2,523   Request Quote
  • 10 to 12 days
    ×
Cable GigE Cat 6 SSTP 30m #68-473 ₹3,393   Request Quote
  • 10 to 12 days
    ×
Cable GigE Cat 6 SSTP 50m #68-474 ₹11,310   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin