eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Athermal Imaging Lenses

×

TECHSPEC® Athermal Imaging Lenses provide optothermal stability in a ruggedized lens housing, making them ideal for harsh environments. These lenses utilize passive athermalization to mitigate the effects of thermal defocus in applications that are prone to temperature fluctuations. Additionally, these lenses are ruggedized to protect against lens damage and minimize pixel shift after shock and vibration. Along with being ruggedized to protect against lens damage and minimize pixel shift after shock and vibration, these lenses are thermally compensated and best used with camera mounts made from aluminum. TECHSPEC® Athermal Imaging Lenses feature C-Mount threading and full coverage of sensors up to 1.1”.

These lenses won the 2022 Silver VSD Innovators Award and the 2022 Inspect Award.

Note: Passive Athermalization is introduced in the application note here.

Common Specifications

Iris Option:
Fixed
Maximum Image Circle (mm):
19.30
Number of Elements (Groups):
7 (3)
Working Distance (mm):
4000 - ∞
Maximum Sensor Format:
1.2"
Mount:
C-Mount
Operating Temperature (°C):
-10 to +50

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
100.00 1.2" f/4 4000 - ∞ C-Mount
100.00 1.2" f/5.6 4000 - ∞ C-Mount
100.00 1.2" f/8 4000 - ∞ C-Mount
150.00 1.2" f/4 4000 - ∞ C-Mount
150.00 1.2" f/5.6 4000 - ∞ C-Mount
150.00 1.2" f/8 4000 - ∞ C-Mount

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin