Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Our line of adapter plates are designed for our linear positioning stages and slides to permit a variety of breadboard applications. Convenient counterbored slots offer plenty of clearance room while allowing for adjustment of position. Although designed for direct mounting to a breadboard, each has a centered ¼-20 mounting hole for vertical positioning with our posts and post holders. The mounting holes “E” separated by dimension “F” match the slide/stage base counterbored mounting holes. Use dimension “A” to match the width for ball stages (not all slides conform to this).
Note: Stock number #53-922 has no slots, only 4 c'bored clearance holes for #¼ SHCS.
For use with our translation stages and ball bearing slides.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
1.25" Adapter Plate Assembly | #53-922 | ₹2,586 Request Quote |
|
||
1.75" Adapter Plate Assembly | #53-923 | ₹3,778 Request Quote |
|
||
2.62" Adapter Plate Assembly | #53-924 | ₹3,631 Request Quote |
|
||
5.00" Adapter Plate Assembly | #53-925 | ₹4,438 Request Quote |
|
This precision-machined adapter plate enables secure and flexible integration of linear positioning stages, slides, and breadboard-mounted systems. The centered ¼-20 threaded hole supports vertical mounting using standard optical posts and post holders. Ideal for creating modular setups in lab environments, this adapter plate offers compatibility with a wide range of motion control components. The counterbored slots ensure adjustability while maintaining a stable, flush connection, making it a versatile solution for prototyping, alignment systems, or research instrumentation.
It’s designed to interface with Edmund Optics’ linear translation stages, ball bearing slides, standard breadboards, and optical posts.
Yes, the centered ¼-20 mounting hole allows secure vertical mounting with standard posts and post holders.
The counterbored slots provide adequate clearance, allowing for fine adjustment of the mounting position during setup or alignment.
Yes, it’s fully compatible with common breadboard hole patterns for direct and stable mounting.
A | B | C | D | E | F | Stock No. | |
1.25" Adapter Plate Assembly | 1.25" | 2.75" | 2.00" | 1.00" | 4-40 | 0.88" | #53-922 |
1.75" Adapter Plate Assembly | 1.75" | 3.75" | 3.00" | 1.00" | 6-32 | 1.12" | #53-923 |
2.62" Adapter Plate Assembly | 2.62" | 4.75" | 4.00" | 2.00" | ¼-20 | 2.00" | #53-924 |
5.00" Adapter Plate Assembly | 5.00" | 6.75" | 6.00" | 4.00" | ¼-20 | 4.00" | #53-925 |
![]() |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act