eo_logo
 
Product added to cart

Acrylic (PMMA) Plastic Windows

×

Acrylic (PMMA) Plastic Windows are ideal for integration into lightweight optical systems. Compared to polycarbonate windows, acrylic windows are more scratch resistant and can be polished to restore optical quality but are more likely to chip or shatter. Acrylic (PMMA) Plastic Windows also provide a higher UV light transmission than polycarbonate and are recyclable. Acrylic windows are used in a wide variety of industrial and medical applications including aircraft windows, automobile headlights, and ophthalmological devices.

Common Specifications

Bevel:
Protective as needed
Edges:
Smooth, Machined
Abbe Number (vd):
58
Coating:
Uncoated
Index of Refraction (nd):
1.49
Substrate:
PMMA
Wavelength Range (nm):
400 - 1600
Coefficient of Thermal Expansion CTE (10-6/°C):
60

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
25.40 - 1.52 Uncoated
38.10 - 1.52 Uncoated
50.80 - 1.52 Uncoated
63.50 - 1.52 Uncoated
- 50.80 x 50.80 1.52 Uncoated
76.20 - 1.52 Uncoated
- 76.20 x 76.20 1.52 Uncoated
- 101.6 x 127.0 1.52 Uncoated
- 127.00 x 177.80 1.52 Uncoated
- 203.2 x 254.0 1.52 Uncoated
- 254.00 x 304.80 1.52 Uncoated
- 304.80 x 355.60 1.52 Uncoated

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin