eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Achromatic Cylinder Lenses

×
  • Focus Light in Only One Dimension
  • Design Minimizes Spherical and Chromatic Aberration
  • Ideal for Creating Line Profiles of Broadband Light Sources

Our TECHSPEC® Achromatic Cylinder Lenses are similar in design and function to a standard cylinder lens, but have the added benefit of reducing the spherical and chromatic aberration at the image plane. When used with a monochromatic light source (such as a laser diode), the achromatic cylinder lens will create a 50 – 90% smaller spot, depending on the numerical aperture of the lens. When used with a broadband light source, the lens will minimize chromatic aberration, yielding focused lines with less color separation, or will produce brilliant anamorphic images.

Products

Dia. (mm) EFL (mm) CT 1 (mm) CT 2 (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
12.50 25.00 7.0 2.0 N-BK7 / N-SF5 MgF2 (400-700nm)

Product Details

Positive cylindrical lenses are ideal for applications requiring magnification in only one dimension. While spherical lenses focus an incident ray symmetrically, cylindrical lenses act in the same manner but in only one dimension. Typical applications include line generation with laser diodes, focusing a diverging beam onto a linear detector array or using a pair of cylindrical lenses to collimate and circularize the output of a laser diode.

An achromatic cylinder lens is a type of doublet lens consisting of a positive low-index (crown) element and a negative high-index (flint) element cemented together. The two materials are designed to work together to reduce spherical and chromatic aberrations. The additional design freedom provided by using a doublet design allows for further optimization of performance. Therefore, an achromatic lens will have noticeable advantages over a comparable diameter and focal length singlet lens.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin