Excellent for determining paper quality and ink absorption. Ideal for proofreaders. The transparent acrylic base rests directly on work for clear, close-up examinations. Base admits light to subject under view. 9X is Kellner-type, color-corrected, three-element lens system.
Twist focus with lock-ring for permanent setting. Contact reticle adapter ring on base accepts all 27mm diameter reticles.
Note: Nylon case (#36-286) is sold separately.
Straight line scales for critical measurement in either English (inch) or metric. English/inch: 0 to 0.75" scale in 0.005" increments, numbered every 0.025 increments. Metric: 0 to 20mm scale in 0.1mm increments, numbered every 1.0mm.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®