eo_logo
 
Product added to cart

6X Pocket Comparator

×
  • Edmund Designed and Engineered
  • Features Hastings Triplet Lens System
  • Available in Multi-Scale or Straight Line Scale 27mm Contact Reticle Versions
  • Pocket Case Included

This 6X Pocket Comparator has hundreds of applications in industry, in the laboratory, and at the workbench. Resting directly on work surfaces, it is ideal for checking small parts, linear measurements, angles, hole diameters, and thread sizes. Unlike lower-priced comparators with only a simple lens, the 6X incorporates a triplet lens. It provides an extremely flat field over the entire reticle area. The 6X Pocket Comparator has a clear acrylic cell that allows outside light to illuminate the subject. The comparator accepts all 27mm reticles. The reticle is made from quality optical glass. 

Common Specifications

Type of Optics:
Glass Hastings Triplet
Field of View (inches):
1.00
Diameter of Included Lens (inches):
0.925
Diameter of Compatible Reticle (mm):
27.00
Weight (g):
43.3
Working Distance (inches):
1.5

Products

 Title   Compare   Stock Number   Price  Buy
6X Pocket Comparator
6X Pocket Comparator w/ Reticle #30-323
6X Pocket Comparator w/ Reticle #30-585

Accessories

Title CompareStock Number  Price Buy
21mm Diameter, Metric Straight Line, Contact Reticle #32-255 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, Metric Straight Line, Contact Reticle #62-226 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, English Straight Line, Contact Reticle #62-227 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, Metric Crossed, Contact Reticle #62-235 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, English/Metric Line, Contact Reticle #39-458 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Metric Straight Line, Contact Reticle #30-323 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, English Straight Line, Contact Reticle #32-810 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Metric Crossed, Contact Reticle #39-450 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Metric Crosshair, Contact Reticle #39-448 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, English Straight Line, Contact Reticle #62-253 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Metric Straight Line, Contact Reticle #62-252 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Metric Crossed, Contact Reticle #62-261 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Metric Crosshair, Contact Reticle #64-845 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
21mm Diameter, Thickness/ Hole Gauge, Contact Reticle #30-186 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
21mm Diameter, Metric Square, Contact Reticle #32-257 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, Thickness/ Hole Gauge, Contact Reticle #62-219 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, Metric Square, Contact Reticle #62-217 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, Multi Scale, Contact Reticle #62-240 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Multi Scale, Contact Reticle #30-585 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Thickness/ Hole Gauge, Contact Reticle #64-857 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Metric Square, Contact Reticle #64-858 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Thickness/ Hole Gauge, Contact Reticle #62-245 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Metric Square, Contact Reticle #62-243 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Multi Scale, Contact Reticle #62-266 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, English Hole Gauge, Contact Reticle #39-456 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Metric Hole Gauge, Contact Reticle #39-457 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, English Thickness Gauge, Contact Reticle #30-587 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Metric Thickness Gauge, Contact Reticle #30-586 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
21mm Dia., Metric Circle Crosshair, Contact Reticle #39-454 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
21mm Dia., Metric Concentric Square, Contact Reticle #64-850 Clearance ₹2,954   Request Quote
  • 10 to 12 days
    ×
26mm Dia., Metric Circle Crosshair, Contact Reticle #62-233 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Dia., Metric Circle Crosshair, Contact Reticle #39-453 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
34.70mm Dia., Metric Circle Crosshair, Contact Reticle #62-259 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
21mm Diameter, Plain Crosshair, Contact Reticle #39-444 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
21mm Diameter, Dashed Crosshair, Contact Reticle #39-446 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, Plain Crosshair, Contact Reticle #62-216 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Plain Crosshair, Contact Reticle #39-443 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Plain Crosshair, Contact Reticle #62-242 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
21mm Diameter Contact Reticle, Metric Index Square Scale #39-463 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter Contact Reticle, English Index Square Scale #39-460 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
27mm Diameter Contact Reticle, Metric Index Square Scale #39-462 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter Contact Reticle, Metric Index Square Scale #64-849 ₹5,829 Qty 5+ ₹5,472   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin