eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

5mm Spacer to Convert CS-Mount Cameras to C-Mount

×
  • Allows C-Mount Lenses to be used with CS-Mount Cameras
  • 5mm Spacer
  • Knurled Housing for Ease of Use

TECHSPEC® 5mm Spacer to Convert CS-Mount Cameras to C-Mount allows C-Mount lenses to be used with CS-Mount cameras. Many machine vision cameras use a standardized camera/lens mounting configuration; the most common is C-Mount. C-Mount has a 1" diameter thread mount with 32 TPI (Threads Per Inch) and has a 17.5mm back flange distance. CS-Mount is another common mount on short focal length and varifocal lenses that also has a 1" diameter with 32 TPI, however the back flange distance is 12.5mm. TECHSPEC 5mm Spacer to Convert CS-Mount Cameras to C-Mount can be used to convert the CS-Mount camera to a C-Mount if attempting to use a C-Mount lens on a CS-Mount camera. 

Products

Technical Information

Using C-Mount Spacers in Electronic Imaging
Using C-Mount Spacers in Electronic Imaging

Accessories

Title CompareStock Number  Price Buy
5mm Spacer to convert CS-Mount Cameras to C-Mount #03-618 ₹2,070   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin