eo_logo
 
Product added to cart

4/3" Format Fixed Focal Length Lenses

#86-210

#86-210 #86-206 #86-207
×
  • Up to 1", C-Mount Lens
  • Less than 1.0% TV Distortion
  • 12mm to 50mm Focal Length

Available in multiple focal lengths, 4/3" Format Fixed Focal Length Lenses incorporate a floating focus with aspheric lenses to maximize resolution across their entire working distance. Ideal for many machine vision applications, these fixed focal length lenses feature a broadband anti-reflection (AR) coating for maximum transmission. 4/3" Format Fixed Focal Length Lenses are available with focal lengths ranging from 12 - 50mm.

Common Specifications

Iris Option:
Variable
Maximum Image Circle (mm):
21.60
Maximum Sensor Format:
4/3"
Mount:
C-Mount

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
12.00 4/3" f/2 - f/22 100 - ∞ C-Mount
16.00 4/3" f/2 - f/22 100 - ∞ C-Mount
25.00 4/3" f/2 - f/16 150 - ∞ C-Mount
35.00 4/3" f/2 - f/16 200 - ∞ C-Mount
50.00
Similar Products
×
4/3" f/2 - f/22 300 - ∞ C-Mount
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin