eo_logo
 
Product added to cart

UltraFast Innovations (UFI) 2μm Highly-Dispersive Broadband Ultrafast Mirrors

See More by UltraFast Innovations (UFI)
×
  • Reflectivity >99.9% Between 2000 - 2200nm
  • GDD of -1000fs2 @ 5° AOI
  • Ideal for <100fs Pulse Compression of Thulium and Holmium Lasers
  • Broadband Ultrafast Chirped Coating

UltraFast Innovations (UFI) 2μm Highly-Dispersive Broadband Ultrafast Mirrors feature an ultrafast chirped coating and are designed for pulse compression of Thulium (Tm) and Holmium (Ho) lasers, as well as for intracavity dispersion compensation. These mirrors have a high negative group delay dispersion (GDD) of -1000fs2 at a 5° angle of incidence (AOI), allowing for pulse compression <100fs. With low loss reflectance >99.9% (P-polarization) between 2000 - 2200nm, these 2 micron mirrors have an absolute reflectance reaching >99.95%. UFI 2μm Highly-Dispersive Broadband Ultrafast Mirrors are ideal for use inside 2μm thin-disk laser oscillators due to their excellent spectral performance, low loss, and proven GDD. These highly-dispersive mirrors are available in two standard sizes of 12.7mm and 25.4mm diameters and are ideal for integration into femtosecond laser systems.

Common Specifications

Typical Applications:
Thulium and Holmium Lasers
Wedge (arcmin):
10
Clear Aperture (%):
80
Back Surface:
Commercial Polish
Thickness (mm):
6.35 ±0.01
Reflection at DWL (%):
>99.95
Reflectivity (Rp%):
99.9
Coating Specification:
Ravg >99.9% @ 2000 - 2200nm (p-polarization)
GDD Specification:
-1000fs2 @ 2000 - 2200nm (p-polarization)
Wavelength Range (nm):
2000 - 2200
Irregularity (P-V) @ 632.8nm:
λ/10
Coating Type:
Dielectric
Coating:
Chirped Ultrafast (2000-2200nm)
Design Wavelength DWL (nm):
2000
Angle of Incidence (°):
5
Substrate:
Fused Silica (Corning 7980)

Products

 Wavelength Range (nm)  DWL (nm) Dia. (mm)  Thickness (mm)  AOI (°)  Compare   Stock Number   Price  Buy
2000 - 2200 2000 12.70 6.35 5
2000 - 2200 2000 25.40 6.35 5

Technical Information

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin