eo_logo
 
Product added to cart

2 MegaPixel Fixed Focal Length Lenses

2 MegaPixel Fixed Focal Length Lenses

2 MegaPixel Fixed Focal Length Lenses

2 MegaPixel Fixed Focal Length Lenses 4mm Fixed Focal Length, #14-394 6mm Fixed Focal Length, #14-395 8mm Fixed Focal Length, #14-396 +5
×
  • 2 MegaPixel Resolution Design
  • Lockable, Manual Focus and Iris
  • Fixed Focal Lengths from 4 to 50mm
  • C-Mount Lens Mount

2 MegaPixel Fixed Focal Length Lenses are designed for machine vision applications that require higher resolution than the MegaPixel Fixed Focal Length Lenses. These C-Mount lenses feature built-in locking mechanisms for the manual focus and iris, preventing unwanted adjustments. Lenses with a fixed focal length from 4 to 50mm are available with the 6 to 50mm lenses featuring M30.5 x 0.5 filter thread, allowing the use of machine vision filters. 2 MegaPixel Fixed Focal Length Lenses cover ½” and 2/3” sensor sizes, making them compatible with all of our 2MP machine vision cameras. These lenses are used in industrial machine vision, factory automation, and factory inspection applications.

Common Specifications

Iris Option:
Variable
Mount:
C-Mount

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
4.00 1/2" f/2 - f/16 100 - ∞ C-Mount
6.00 1/2" f/1.4 - f/16 100 - ∞ C-Mount
8.00 1/2" f/1.4 - f/16 100 - ∞ C-Mount
12.00 2/3" f/1.4 - f/16 100 - ∞ C-Mount
16.00 2/3" f/1.4 - f/16 200 - ∞ C-Mount
25.00 2/3" f/1.4 - f/32 300 - ∞ C-Mount
35.00 2/3" f/1.4 - f/32 500 - ∞ C-Mount
50.00 2/3" f/2 - f/16 1000 - ∞ C-Mount
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin