eo_logo
 
Product added to cart
Top Seller

1" Format Fixed Focal Length Lenses

1

1" Format Fixed Focal Length Lenses

1 8mm Focal Length Lens, 1 12.5mm Focal Length Lens, 1 16mm Focal Length Lens, 1 +3
×
  • Up to 1", C-Mount Lens
  • "Fast" Lenses for Increased Throughput
  • 6mm to 75mm Focal Length

1” Format Fixed Focal Length Lenses provide high throughput (f/1.4) and high resolution across the entire camera sensor, allowing for excellent imaging even in less-than-ideal lighting conditions. Offered in 8 focal lengths from 6mm to 75mm, this complete family covers many of the applications in the market today. Engineered to minimize distortion, these lenses provide a perfect image for a human operator or an automated system. 1” Format Fixed Focal Length Lenses also feature a standard C-Mount lens mount for easy integration with the most common machine vision cameras  we offer. All lenses feature front filter threading to attach to your choice of optical filter.

Common Specifications

Iris Option:
Variable
Maximum Image Circle (mm):
16.00
Maximum Sensor Format:
1"
Mount:
C-Mount

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
6.00 1" f/1.8 - f/11 100 - ∞ C-Mount
8.00
Similar Products
×
1" f/1.4 - f/16 100 - ∞ C-Mount
12.50 1" f/1.4 - f/16 300 - ∞ C-Mount
16.00
Similar Products
×
1" f/1.4 - f/16 300 - ∞ C-Mount
25.00
Similar Products
×
1" f/1.4 - f/16 300 - ∞ C-Mount
35.00
Similar Products
×
1" f/1.4 - f/16 300 - ∞ C-Mount
50.00
Similar Products
×
1" f/1.4 - f/16 500 - ∞ C-Mount
75.00 1" f/1.8 - f/16 1,000 - ∞ C-Mount
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin