eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1λ UV Fused Silica Windows

TECHSPEC® 1λ UV Fused Silica Windows

×
  • Available Uncoated or with Broadband Anti-Reflection Coatings
  • Ideal for Cost Sensitive Broadband Applications
  • Circular and Square Sizes from 5mm to 100mm
  •  λ/4 or λ/10 UV Fused Silica Windows Also Available

TECHSPEC® 1λ UV Fused Silica Windows are precision manufactured using UV-grade synthetic fused silica. In addition to superior transmission, the synthetic fused silica of these optical windows exhibits higher thermal properties, exceptional purity, and excellent environmental durability for demanding applications. The windows are ideal for cost-sensitive broadband applications and are available uncoated or with broadband anti-reflection coatings. TECHSPEC® 1λ UV Fused Silica Windows have circular and square sizes ranging from 5mm to 100mm. λ/4 or λ/10 UV Fused Silica Windows are also available. 

Note: New additions to this product family may be specified with a transmitted wavefront distortion (TWD) specification instead of a surface flatness. For more information on the difference between these two specifications, see our application note on Understanding Optical Windows

Common Specifications

Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
522
Poisson's Ratio:
0.16
Young's Modulus (GPa):
73
Abbe Number (vd):
67.8
Index of Refraction (nd):
1.458
Surface Quality:
60-40
Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C)
0.57 (0 to +200°C)
0.48 (-100 to +200°C)
Density (g/cm3):
2.20

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
5.00 - 1.00 Uncoated
5.00 - 1.00 UV-AR (250-425nm)
5.00 - 1.00 UV-VIS (250-700nm)
5.00 - 1.00 VIS-EXT (350-700nm)
5.00 - 1.00 MgF2 (400-700nm)
5.00 - 1.00 VIS 0° (425-675nm)
5.00 - 1.00 VIS-NIR (400-1000nm)
5.00 - 1.00 YAG-BBAR (500-1100nm)
5.00 - 1.00 NIR I (600-1050nm)
5.00 - 1.00 NIR II (750-1550nm)
10.00 - 1.00 Uncoated
10.00 - 1.00 UV-AR (250-425nm)
10.00 - 1.00 UV-VIS (250-700nm)
10.00 - 1.00 VIS-EXT (350-700nm)
10.00 - 1.00 MgF2 (400-700nm)
10.00 - 1.00 VIS 0° (425-675nm)
10.00 - 1.00 VIS-NIR (400-1000nm)
10.00 - 1.00 YAG-BBAR (500-1100nm)
10.00 - 1.00 NIR I (600-1050nm)
10.00 - 1.00 NIR II (750-1550nm)
12.50 - 1.00 Uncoated
12.50 - 1.00 UV-AR (250-425nm)
12.50 - 1.00 UV-VIS (250-700nm)
12.50 - 1.00 VIS-EXT (350-700nm)
12.50 - 1.00 MgF2 (400-700nm)
12.50 - 1.00 VIS 0° (425-675nm)
12.50 - 1.00 VIS-NIR (400-1000nm)
12.50 - 1.00 YAG-BBAR (500-1100nm)
12.50 - 1.00 NIR I (600-1050nm)
12.50 - 1.00 NIR II (750-1550nm)
12.50 - 2.00 Uncoated
12.50 - 2.00 UV-AR (250-425nm)
12.50 - 2.00 UV-VIS (250-700nm)
12.50 - 2.00 VIS-EXT (350-700nm)
12.50 - 2.00 MgF2 (400-700nm)
12.50 - 2.00 VIS 0° (425-675nm)
12.50 - 2.00 VIS-NIR (400-1000nm)
12.50 - 2.00 YAG-BBAR (500-1100nm)
12.50 - 2.00 NIR I (600-1050nm)
12.50 - 2.00 NIR II (750-1550nm)
- 12.50 x 12.50 2.00 Uncoated
- 12.50 x 12.50 2.00 UV-AR (250-425nm)
- 12.50 x 12.50 2.00 UV-VIS (250-700nm)
- 12.50 x 12.50 2.00 VIS-EXT (350-700nm)
- 12.50 x 12.50 2.00 MgF2 (400-700nm)
- 12.50 x 12.50 2.00 VIS 0° (425-675nm)
- 12.50 x 12.50 2.00 VIS-NIR (400-1000nm)
- 12.50 x 12.50 2.00 YAG-BBAR (500-1100nm)
- 12.50 x 12.50 2.00 NIR I (600-1050nm)
- 12.50 x 12.50 2.00 NIR II (750-1550nm)
- 12.50 x 17.50 2.00 Uncoated
12.70 - 2.00 Uncoated
12.70 - 2.00 UV-AR (250-425nm)
12.70 - 2.00 UV-VIS (250-700nm)
12.70 - 2.00 VIS-EXT (350-700nm)
12.70 - 2.00 MgF2 (400-700nm)
12.70 - 2.00 VIS 0° (425-675nm)
12.70 - 2.00 VIS-NIR (400-1000nm)
12.70 - 2.00 YAG-BBAR (500-1100nm)
12.70 - 2.00 NIR I (600-1050nm)
12.70 - 2.00 NIR II (750-1550nm)
15.00 - 1.00 Uncoated
15.00 - 1.00 UV-AR (250-425nm)
15.00 - 1.00 UV-VIS (250-700nm)
15.00 - 1.00 VIS-EXT (350-700nm)
15.00 - 1.00 MgF2 (400-700nm)
15.00 - 1.00 VIS 0° (425-675nm)
15.00 - 1.00 VIS-NIR (400-1000nm)
15.00 - 1.00 YAG-BBAR (500-1100nm)
15.00 - 1.00 NIR I (600-1050nm)
15.00 - 1.00 NIR II (750-1550nm)
15.00 - 2.00 Uncoated
15.00 - 2.00 UV-AR (250-425nm)
15.00 - 2.00 UV-VIS (250-700nm)
15.00 - 2.00 VIS-EXT (350-700nm)
15.00 - 2.00 MgF2 (400-700nm)
15.00 - 2.00 VIS 0° (425-675nm)
15.00 - 2.00 VIS-NIR (400-1000nm)
15.00 - 2.00 YAG-BBAR (500-1100nm)
15.00 - 2.00 NIR I (600-1050nm)
15.00 - 2.00 NIR II (750-1550nm)
20.00 - 1.00 Uncoated
20.00 - 1.00 UV-AR (250-425nm)
20.00 - 1.00 UV-VIS (250-700nm)
20.00 - 1.00 VIS-EXT (350-700nm)
20.00 - 1.00 MgF2 (400-700nm)
20.00 - 1.00 VIS 0° (425-675nm)
20.00 - 1.00 VIS-NIR (400-1000nm)
20.00 - 1.00 YAG-BBAR (500-1100nm)
20.00 - 1.00 NIR I (600-1050nm)
20.00 - 1.00 NIR II (750-1550nm)
20.00 - 2.00 Uncoated
20.00 - 2.00 UV-AR (250-425nm)
20.00 - 2.00 UV-VIS (250-700nm)
20.00 - 2.00 VIS-EXT (350-700nm)
20.00 - 2.00 MgF2 (400-700nm)
20.00 - 2.00 VIS 0° (425-675nm)
20.00 - 2.00 VIS-NIR (400-1000nm)
20.00 - 2.00 YAG-BBAR (500-1100nm)
20.00 - 2.00 NIR I (600-1050nm)
20.00 - 2.00 NIR II (750-1550nm)
25.00 - 1.00 Uncoated
25.00 - 1.00 UV-AR (250-425nm)
25.00 - 1.00 UV-VIS (250-700nm)
25.00 - 2.00 VIS-EXT (350-700nm)
25.00 - 1.00 MgF2 (400-700nm)
25.00 - 1.00 VIS 0° (425-675nm)
25.00 - 1.00 VIS-NIR (400-1000nm)
25.00 - 2.00 YAG-BBAR (500-1100nm)
25.00 - 1.00 NIR I (600-1050nm)
25.00 - 1.00 NIR II (750-1550nm)
25.00 - 2.00 Uncoated
25.00 - 2.00 UV-AR (250-425nm)
25.00 - 2.00 UV-VIS (250-700nm)
25.00 - 1.00 VIS-EXT (350-700nm)
25.00 - 2.00 MgF2 (400-700nm)
25.00 - 2.00 VIS 0° (425-675nm)
25.00 - 2.00 VIS-NIR (400-1000nm)
25.00 - 1.00 YAG-BBAR (500-1100nm)
25.00 - 2.00 NIR I (600-1050nm)
25.00 - 2.00 NIR II (750-1550nm)
25.00 - 3.00 Uncoated
25.00 - 3.00 UV-AR (250-425nm)
25.00 - 3.00 UV-VIS (250-700nm)
25.00 - 3.00 VIS-EXT (350-700nm)
25.00 - 3.00 MgF2 (400-700nm)
25.00 - 3.00 VIS 0° (425-675nm)
25.00 - 3.00 VIS-NIR (400-1000nm)
25.00 - 3.00 YAG-BBAR (500-1100nm)
25.00 - 3.00 NIR I (600-1050nm)
25.00 - 3.00 NIR II (750-1550nm)
25.00 - 4.00 Uncoated
25.00 - 4.00 UV-AR (250-425nm)
25.00 - 4.00 UV-VIS (250-700nm)
25.00 - 4.00 VIS-EXT (350-700nm)
25.00 - 4.00 MgF2 (400-700nm)
25.00 - 4.00 VIS 0° (425-675nm)
25.00 - 4.00 VIS-NIR (400-1000nm)
25.00 - 4.00 YAG-BBAR (500-1100nm)
25.00 - 4.00 NIR I (600-1050nm)
25.00 - 4.00 NIR II (750-1550nm)
25.00 - 5.00 Uncoated
25.00 - 5.00 UV-AR (250-425nm)
25.00 - 5.00 UV-VIS (250-700nm)
25.00 - 5.00 VIS-EXT (350-700nm)
25.00 - 5.00 MgF2 (400-700nm)
25.00 - 5.00 VIS 0° (425-675nm)
25.00 - 5.00 VIS-NIR (400-1000nm)
25.00 - 5.00 YAG-BBAR (500-1100nm)
25.00 - 5.00 NIR I (600-1050nm)
25.00 - 5.00 NIR II (750-1550nm)
- 25.00 x 25.00 2.00 Uncoated
- 25.00 x 25.00 2.00 UV-AR (250-425nm)
- 25.00 x 25.00 2.00 UV-VIS (250-700nm)
- 25.00 x 25.00 2.00 VIS-EXT (350-700nm)
- 25.00 x 25.00 2.00 MgF2 (400-700nm)
- 25.00 x 25.00 2.00 VIS 0° (425-675nm)
- 25.00 x 25.00 2.00 VIS-NIR (400-1000nm)
- 25.00 x 25.00 2.00 YAG-BBAR (500-1100nm)
- 25.00 x 25.00 2.00 NIR I (600-1050nm)
- 25.00 x 25.00 2.00 NIR II (750-1550nm)
- 25.00 x 35.00 3.00 Uncoated
25.40 - 1.00 Uncoated
25.40 - 1.00 UV-AR (250-425nm)
25.40 - 1.00 UV-VIS (250-700nm)
25.40 - 1.00 VIS-EXT (350-700nm)
25.40 - 1.00 MgF2 (400-700nm)
25.40 - 1.00 VIS 0° (425-675nm)
25.40 - 1.00 VIS-NIR (400-1000nm)
25.40 - 1.00 YAG-BBAR (500-1100nm)
25.40 - 1.00 NIR I (600-1050nm)
25.40 - 1.00 NIR II (750-1550nm)
25.40 - 2.00 Uncoated
25.40 - 2.00 UV-AR (250-425nm)
25.40 - 2.00 UV-VIS (250-700nm)
25.40 - 2.00 VIS-EXT (350-700nm)
25.40 - 2.00 MgF2 (400-700nm)
25.40 - 2.00 VIS 0° (425-675nm)
25.40 - 2.00 VIS-NIR (400-1000nm)
25.40 - 2.00 YAG-BBAR (500-1100nm)
25.40 - 2.00 NIR I (600-1050nm)
25.40 - 2.00 NIR II (750-1550nm)
25.40 - 3.00 Uncoated
25.40 - 3.00 UV-AR (250-425nm)
25.40 - 3.00 UV-VIS (250-700nm)
25.40 - 3.00 VIS-EXT (350-700nm)
25.40 - 3.00 MgF2 (400-700nm)
25.40 - 3.00 VIS 0° (425-675nm)
25.40 - 3.00 VIS-NIR (400-1000nm)
25.40 - 3.00 YAG-BBAR (500-1100nm)
25.40 - 3.00 NIR I (600-1050nm)
25.40 - 3.00 NIR II (750-1550nm)
25.40 - 4.00 Uncoated
25.40 - 4.00 UV-AR (250-425nm)
25.40 - 4.00 UV-VIS (250-700nm)
25.40 - 4.00 VIS-EXT (350-700nm)
25.40 - 4.00 MgF2 (400-700nm)
25.40 - 4.00 VIS 0° (425-675nm)
25.40 - 4.00 VIS-NIR (400-1000nm)
25.40 - 4.00 YAG-BBAR (500-1100nm)
25.40 - 4.00 NIR I (600-1050nm)
25.40 - 4.00 NIR II (750-1550nm)
25.40 - 5.00 Uncoated
25.40 - 5.00 UV-AR (250-425nm)
25.40 - 5.00 UV-VIS (250-700nm)
25.40 - 5.00 VIS-EXT (350-700nm)
25.40 - 5.00 MgF2 (400-700nm)
25.40 - 5.00 VIS 0° (425-675nm)
25.40 - 5.00 VIS-NIR (400-1000nm)
25.40 - 5.00 YAG-BBAR (500-1100nm)
25.40 - 5.00 NIR I (600-1050nm)
25.40 - 5.00 NIR II (750-1550nm)
30.00 - 1.00 Uncoated
30.00 - 1.00 UV-AR (250-425nm)
30.00 - 1.00 UV-VIS (250-700nm)
30.00 - 1.00 VIS-EXT (350-700nm)
30.00 - 1.00 MgF2 (400-700nm)
30.00 - 1.00 VIS 0° (425-675nm)
30.00 - 1.00 VIS-NIR (400-1000nm)
30.00 - 1.00 YAG-BBAR (500-1100nm)
30.00 - 1.00 NIR I (600-1050nm)
30.00 - 1.00 NIR II (750-1550nm)
30.00 - 3.00 Uncoated
30.00 - 3.00 UV-AR (250-425nm)
30.00 - 3.00 UV-VIS (250-700nm)
30.00 - 3.00 VIS-EXT (350-700nm)
30.00 - 3.00 MgF2 (400-700nm)
30.00 - 3.00 VIS 0° (425-675nm)
30.00 - 3.00 VIS-NIR (400-1000nm)
30.00 - 3.00 YAG-BBAR (500-1100nm)
30.00 - 3.00 NIR I (600-1050nm)
30.00 - 3.00 NIR II (750-1550nm)
- 35.00 x 50.00 4.00 Uncoated
40.00 - 1.00 Uncoated
40.00 - 1.00 UV-AR (250-425nm)
40.00 - 1.00 UV-VIS (250-700nm)
40.00 - 1.00 VIS-EXT (350-700nm)
40.00 - 1.00 MgF2 (400-700nm)
40.00 - 1.00 VIS 0° (425-675nm)
40.00 - 1.00 VIS-NIR (400-1000nm)
40.00 - 1.00 YAG-BBAR (500-1100nm)
40.00 - 1.00 NIR I (600-1050nm)
40.00 - 1.00 NIR II (750-1550nm)
40.00 - 4.00 Uncoated
40.00 - 4.00 UV-AR (250-425nm)
40.00 - 4.00 UV-VIS (250-700nm)
40.00 - 4.00 VIS-EXT (350-700nm)
40.00 - 4.00 MgF2 (400-700nm)
40.00 - 4.00 VIS 0° (425-675nm)
40.00 - 4.00 VIS-NIR (400-1000nm)
40.00 - 4.00 YAG-BBAR (500-1100nm)
40.00 - 4.00 NIR I (600-1050nm)
40.00 - 4.00 NIR II (750-1550nm)
50.00 - 1.00 Uncoated
50.00 - 1.00 UV-AR (250-425nm)
50.00 - 1.00 UV-VIS (250-700nm)
50.00 - 1.00 VIS-EXT (350-700nm)
50.00 - 1.00 MgF2 (400-700nm)
50.00 - 1.00 VIS 0° (425-675nm)
50.00 - 5.00 NIR II (750-1550nm)
50.00 - 1.00 VIS-NIR (400-1000nm)
50.00 - 1.00 YAG-BBAR (500-1100nm)
50.00 - 5.00 NIR I (600-1050nm)
50.00 - 2.00 Uncoated
50.00 - 2.00 UV-AR (250-425nm)
50.00 - 2.00 UV-VIS (250-700nm)
50.00 - 2.00 VIS-EXT (350-700nm)
50.00 - 2.00 MgF2 (400-700nm)
50.00 - 2.00 VIS 0° (425-675nm)
50.00 - 2.00 VIS-NIR (400-1000nm)
50.00 - 2.00 YAG-BBAR (500-1100nm)
50.00 - 1.00 NIR I (600-1050nm)
50.00 - 1.00 NIR II (750-1550nm)
50.00 - 3.00 Uncoated
50.00 - 3.00 UV-AR (250-425nm)
50.00 - 3.00 UV-VIS (250-700nm)
50.00 - 3.00 VIS-EXT (350-700nm)
50.00 - 3.00 MgF2 (400-700nm)
50.00 - 3.00 VIS 0° (425-675nm)
50.00 - 3.00 VIS-NIR (400-1000nm)
50.00 - 3.00 YAG-BBAR (500-1100nm)
50.00 - 2.00 NIR I (600-1050nm)
50.00 - 2.00 NIR II (750-1550nm)
50.00 - 4.00 Uncoated
50.00 - 4.00 UV-AR (250-425nm)
50.00 - 4.00 UV-VIS (250-700nm)
50.00 - 4.00 VIS-EXT (350-700nm)
50.00 - 4.00 MgF2 (400-700nm)
50.00 - 4.00 VIS 0° (425-675nm)
50.00 - 4.00 VIS-NIR (400-1000nm)
50.00 - 4.00 YAG-BBAR (500-1100nm)
50.00 - 3.00 NIR I (600-1050nm)
50.00 - 3.00 NIR II (750-1550nm)
50.00 - 5.00 Uncoated
50.00 - 5.00 UV-AR (250-425nm)
50.00 - 5.00 UV-VIS (250-700nm)
50.00 - 5.00 VIS-EXT (350-700nm)
50.00 - 5.00 MgF2 (400-700nm)
50.00 - 5.00 VIS 0° (425-675nm)
50.00 - 5.00 VIS-NIR (400-1000nm)
50.00 - 5.00 YAG-BBAR (500-1100nm)
50.00 - 4.00 NIR I (600-1050nm)
50.00 - 4.00 NIR II (750-1550nm)
- 50.00 x 50.00 4.00 Uncoated
- 50.00 x 50.00 4.00 UV-AR (250-425nm)
- 50.00 x 50.00 4.00 UV-VIS (250-700nm)
- 50.00 x 50.00 4.00 VIS-EXT (350-700nm)
- 50.00 x 50.00 4.00 MgF2 (400-700nm)
- 50.00 x 50.00 4.00 VIS 0° (425-675nm)
- 50.00 x 50.00 4.00 VIS-NIR (400-1000nm)
- 50.00 x 50.00 4.00 YAG-BBAR (500-1100nm)
- 50.00 x 50.00 4.00 NIR I (600-1050nm)
- 50.00 x 50.00 4.00 NIR II (750-1550nm)
50.80 - 1.00 Uncoated
50.80 - 1.00 UV-AR (250-425nm)
50.80 - 1.00 UV-VIS (250-700nm)
50.80 - 1.00 VIS-EXT (350-700nm)
50.80 - 1.00 MgF2 (400-700nm)
50.80 - 1.00 VIS 0° (425-675nm)
50.80 - 1.00 VIS-NIR (400-1000nm)
50.80 - 1.00 YAG-BBAR (500-1100nm)
50.80 - 1.00 NIR I (600-1050nm)
50.80 - 1.00 NIR II (750-1550nm)
50.80 - 2.00 Uncoated
50.80 - 2.00 UV-AR (250-425nm)
50.80 - 2.00 UV-VIS (250-700nm)
50.80 - 2.00 VIS-EXT (350-700nm)
50.80 - 2.00 MgF2 (400-700nm)
50.80 - 2.00 VIS 0° (425-675nm)
50.80 - 2.00 VIS-NIR (400-1000nm)
50.80 - 2.00 YAG-BBAR (500-1100nm)
50.80 - 2.00 NIR I (600-1050nm)
50.80 - 2.00 NIR II (750-1550nm)
50.80 - 3.00 Uncoated
50.80 - 3.00 UV-AR (250-425nm)
50.80 - 3.00 UV-VIS (250-700nm)
50.80 - 3.00 VIS-EXT (350-700nm)
50.80 - 3.00 MgF2 (400-700nm)
50.80 - 3.00 VIS 0° (425-675nm)
50.80 - 3.00 VIS-NIR (400-1000nm)
50.80 - 3.00 YAG-BBAR (500-1100nm)
50.80 - 3.00 NIR I (600-1050nm)
50.80 - 3.00 NIR II (750-1550nm)
50.80 - 4.00 Uncoated
50.80 - 4.00 UV-AR (250-425nm)
50.80 - 4.00 UV-VIS (250-700nm)
50.80 - 4.00 VIS-EXT (350-700nm)
50.80 - 4.00 MgF2 (400-700nm)
50.80 - 4.00 VIS 0° (425-675nm)
50.80 - 4.00 VIS-NIR (400-1000nm)
50.80 - 4.00 YAG-BBAR (500-1100nm)
50.80 - 4.00 NIR I (600-1050nm)
50.80 - 4.00 NIR II (750-1550nm)
50.80 - 5.00 Uncoated
50.80 - 5.00 UV-AR (250-425nm)
50.80 - 5.00 UV-VIS (250-700nm)
50.80 - 5.00 VIS-EXT (350-700nm)
50.80 - 5.00 MgF2 (400-700nm)
50.80 - 5.00 VIS 0° (425-675nm)
50.80 - 5.00 VIS-NIR (400-1000nm)
50.80 - 5.00 YAG-BBAR (500-1100nm)
50.80 - 5.00 NIR I (600-1050nm)
50.80 - 5.00 NIR II (750-1550nm)
75.00 - 5.00 Uncoated
- 75.00 x 75.00 5.00 Uncoated
75.00 - 5.00 VIS-EXT (350-700nm)
75.00 - 5.00 MgF2 (400-700nm)
75.00 - 5.00 YAG-BBAR (500-1100nm)
- 100.00 x 100.00 5.00 Uncoated
100.00 - 8.00 Uncoated
100.00 - 8.00 UV-AR (250-425nm)
100.00 - 8.00 UV-VIS (250-700nm)
100.00 - 8.00 MgF2 (400-700nm)
100.00 - 8.00 VIS 0° (425-675nm)
100.00 - 8.00 VIS-NIR (400-1000nm)
100.00 - 8.00 VIS-EXT (350-700nm)
100.00 - 8.00 NIR II (750-1550nm)
100.00 - 8.00 NIR I (600-1050nm)
100.00 - 8.00 YAG-BBAR (500-1100nm)

Technical Information

UV FS Transmission Curve
UV FS Transmission Curve
FUSED SILICA

Typical transmission of a 3mm thick, uncoated fused silica window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with UV-AR (250-425nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.0% @ 250 - 425nm
Ravg ≤ 0.75% @ 250 - 425nm
Ravg ≤ 0.5% @ 370 - 420nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with UV-VIS (250-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.0% @ 350 - 450nm
Ravg ≤ 1.5% @ 250 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin