eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1550nm Precision Near-Infrared (NIR) Aspheric Lenses

×
  • Designed at 1550nm
  • Precision Grade Aspheric Surface
  • Uncoated and <0.25% Reflectance V-Coat Options

TECHSPEC® 1550nm Precision Near-Infrared (NIR) Aspheric Lenses are designed at 1550nm to eliminate spherical aberration in the near-infrared. 1550nm lasers are commonly used in telecom, LiDAR, and other applications requiring eye-safe design features. Manufactured from S-TIH6 or N-SF6 substrates and polished through a computer numerical controlled (CNC) process, these aspheric lenses achieve high precision performance across the NIR spectrum. Featuring a 0.4λ RMS aspheric figure error, these lenses are ideal for applications that require spherical aberration correction, including imaging and laser focusing applications. TECHSPEC® 1550nm Precision Near-Infrared (NIR) Aspheric Lenses are available with low numerical aperture designs for applications that require beam shape to be maintained as well as high numerical aperture designs for light-gathering applications. For custom designed CNC polished aspheric lenses, please contact us.

Common Specifications

Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Substrate:
N-SF6
Aspheric Design Wavelength (nm):
1550
Surface Quality:
40-20
Conjugate Distance:
Infinite
Asphere Figure Error, @ 632.8nm:
0.4λ RMS and 2λ PV

Products

Dia. (mm) EFL (mm) NA  Coating   Compare   Stock Number   Price  Buy
15.00 11.25 0.67 Uncoated
Other Coating Options
×
15.00 15.00 0.5 Uncoated
Other Coating Options
×
15.00 30.00 0.25 Uncoated
Other Coating Options
×
25.00 15.00 0.83 Uncoated
Other Coating Options
×
25.00 25.00 0.5 Uncoated
Other Coating Options
×
25.00 50.00 0.25 Uncoated
Other Coating Options
×
15.00 11.25 0.67 1550nm V-Coat
Other Coating Options
×
15.00 15.00 0.5 1550nm V-Coat
Other Coating Options
×
15.00 30.00 0.25 1550nm V-Coat
Other Coating Options
×
25.00 15.00 0.83 1550nm V-Coat
Other Coating Options
×
25.00 25.00 0.5 1550nm V-Coat
Other Coating Options
×
25.00 50.00 0.25 1550nm V-Coat
Other Coating Options
×
15.00 11.25 0.67 SWIR+
Other Coating Options
×
15.00 15.00 0.5 SWIR+
Other Coating Options
×
15.00 30.00 0.25 SWIR+
Other Coating Options
×
25.00 15.00 0.83 SWIR+
Other Coating Options
×
25.00 25.00 0.5 SWIR+
Other Coating Options
×
25.00 50.00 0.25 SWIR+
Other Coating Options
×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin