eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

λ/10 Laser Line Coated Windows

TECHSPEC λ/10 Laser Line Coated Windows

×

TECHSPEC® λ/10 Laser Line Coated Windows are designed for direct integration into laser applications. This robust product family features common imperial sizes, many of which offer multiple thickness options. Anti-reflection coatings are available at common laser wavelengths, minimizing surface reflection for optimal system transmission. TECHSPEC λ/10 Laser Line Coated Windows provide laser grade specifications including λ/10 surface flatness, 10-5 surface quality, and <3 arcmin parallelism. These windows are ideal for industrial laser applications ranging from protective coverings to separating various environments.

Common Specifications

Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground
Angle of Incidence (°):
0
Surface Quality:
10-5

Products

 Coating   Substrate  Dia. (mm)  Thickness (mm)   Compare   Stock Number   Price  Buy
Laser V-Coat (266nm) Fused Silica 12.50 3.00
Laser V-Coat (266nm) Fused Silica 12.70 6.35
Laser V-Coat (266nm) Fused Silica 19.10 6.35
Laser V-Coat (266nm) Fused Silica 25.00 3.00
Laser V-Coat (266nm) Fused Silica 25.40 6.35
Laser V-Coat (266nm) Fused Silica 38.10 6.35
Laser V-Coat (266nm) Fused Silica 50.80 9.53
Laser V-Coat (343nm) Fused Silica 12.70 6.35
Laser V-Coat (343nm) Fused Silica 19.10 6.35
Laser V-Coat (343nm) Fused Silica 25.40 6.35
Laser V-Coat (343nm) Fused Silica 38.10 6.35
Laser V-Coat (343nm) Fused Silica 50.80 9.53
Laser V-Coat (343nm) Fused Silica 76.20 12.70
Laser V-Coat (355nm) Fused Silica 12.50 3.00
Laser V-Coat (355nm) Fused Silica 12.70 6.35
Laser V-Coat (355nm) Fused Silica 19.10 6.35
Laser V-Coat (355nm) Fused Silica 25.00 3.00
Laser V-Coat (355nm) Fused Silica 25.40 6.35
Laser V-Coat (355nm) Fused Silica 38.10 6.35
Laser V-Coat (355nm) Fused Silica 50.80 9.53
Laser V-Coat (515nm) Fused Silica 12.70 6.35
Laser V-Coat (515nm) Fused Silica 19.10 6.35
Laser V-Coat (515nm) Fused Silica 25.40 6.35
Laser V-Coat (515nm) Fused Silica 38.10 6.35
Laser V-Coat (515nm) Fused Silica 50.80 9.53
Laser V-Coat (515nm) Fused Silica 76.20 12.70
Laser V-Coat (532nm) Fused Silica 12.50 3.00
Laser V-Coat (532nm) Fused Silica 12.70 6.35
Laser V-Coat (532nm) Fused Silica 19.10 6.35
Laser V-Coat (532nm) Fused Silica 25.00 3.00
Laser V-Coat (532nm) Fused Silica 25.40 6.35
Laser V-Coat (532nm) Fused Silica 38.10 6.35
Laser V-Coat (532nm) Fused Silica 50.80 9.53
Laser V-Coat (980nm) Fused Silica 12.70 6.35
Laser V-Coat (980nm) Fused Silica 19.10 6.35
Laser V-Coat (980nm) Fused Silica 25.40 6.35
Laser V-Coat (980nm) Fused Silica 38.10 6.35
Laser V-Coat (980nm) Fused Silica 50.80 9.53
Laser V-Coat (1030nm) Fused Silica 12.70 6.35
Laser V-Coat (1030nm) Fused Silica 19.10 6.35
Laser V-Coat (1030nm) Fused Silica 25.40 6.35
Laser V-Coat (1030nm) Fused Silica 38.10 6.35
Laser V-Coat (1030nm) Fused Silica 50.80 9.53
Laser V-Coat (1030nm) Fused Silica 76.20 12.70
Laser V-Coat (1064nm) Fused Silica 12.50 3.00
Laser V-Coat (1064nm) Fused Silica 12.70 6.35
Laser V-Coat (1064nm) Fused Silica 19.10 6.35
Laser V-Coat (1064nm) Fused Silica 25.00 3.00
Laser V-Coat (1064nm) Fused Silica 25.40 6.35
Laser V-Coat (1064nm) Fused Silica 38.10 6.35
Laser V-Coat (1064nm) Fused Silica 50.80 9.53
Laser V-Coat (1080nm) Fused Silica 12.70 6.35
Laser V-Coat (1080nm) Fused Silica 19.10 6.35
Laser V-Coat (1080nm) Fused Silica 25.40 6.35
Laser V-Coat (1080nm) Fused Silica 38.10 6.35
Laser V-Coat (1080nm) Fused Silica 50.80 9.53
Laser V-Coat (355nm) N-BK7 25.40 6.35
Laser V-Coat (532nm) N-BK7 25.40 6.35
Laser V-Coat (980nm) N-BK7 25.40 6.35
Laser V-Coat (1064nm) N-BK7 12.70 6.35
Laser V-Coat (1064nm) N-BK7 38.10 6.35
Laser V-Coat (266nm) Fused Silica 76.20 12.70
Laser V-Coat (355nm) Fused Silica 76.20 12.70
Laser V-Coat (532nm) Fused Silica 76.20 12.70
Laser V-Coat (1064nm) Fused Silica 76.20 12.70

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin