eo_logo
 
Product added to cart
All Press Releases

TECHSPEC® UCi Fixed Focal Length Lenses designed for instrumentation integration

6/7/2018, Mainz, Germany   —

Edmund Optics® (EO), the premier provider of optical components, introduces TECHSPEC® UCi Series Fixed Focal Length Lenses. Designed for space-limited applications, these lenses are ultra-compact instrumentation (UCi) versions of Edmund Optics’ UC Series Fixed Focal Length Lenses, utilizing the same optics. TECHSPEC® UCi Series Fixed Focal Length Lenses are the ideal solution for OEM applications requiring small, robust, and lightweight imaging tools.

Lenses feature 4K resolution and fixed aperture designs

TECHSPEC® UCi Series Fixed Focal Length Lenses feature 4K resolution. They are designed for small pixels less than 2,2 µm and are offered in multiple fixed apertures for a wide variety of applications. TECHSPEC® UCi Series Fixed Focal Length Lenses are optimized for 1/2,5” sensors, however, many of the focal length options may be used on sensors up to 1/1,8”. They are ideal for use with M12 x 0.5 S-Mount cameras.

Optimized transmission from 400-700 nm

TECHSPEC® UCi Series Fixed Focal Length Lenses are available in 21 models with focal lengths of 4 mm, 6 mm, or 12 mm, and features working distances that are very short or zero. Each lens is coated with an MgF2 anti-reflective coating, which offers maximum transmission from 400-700 nm. RoHS Compliant TECHSPEC® UCi Series Fixed Focal Length Lenses are in stock and available for immediate delivery.

About Edmund Optics:

Edmund Optics® is a leading global manufacturer and distributor of precision optics, optical assemblies and image processing components with headquarters in the USA and manufacturing facilities in the U.S., Asia and Europe and sales representatives around the globe. Edmund Optics has the world's largest inventory of optical components for immediate delivery and offers products, standard or customized, in small quantities but also in volume for various industries. Request a quote or place your order through the website www.edmundoptics.eu or contact us via phone +49 (0)6131 5700 0 or email [email protected] by reference to our catalogue.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin