eo_logo
 
Product added to cart
All Press Releases

TECHSPEC® Hard Coated OD 4.0 5nm Bandpass Filters offer deep blocking and high transmission

Ideal for laser line clean-up applications

9/6/2018, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, introduces new TECHSPEC® Hard Coated OD 4.0 5nm Bandpass Filters. These versatile filters provide the high transmission and deep rejection necessary to isolate narrow spectral regions for use in a wide variety of applications.

Center Wavelengths Available from 343nm to 1064nm

TECHSPEC® Hard Coated OD 4.0 5nm Bandpass Filters exhibit a narrow 5nm Full-Width Half Max (FWHM), making them ideal for laser line clean-up applications. They allow for improved signal-to-noise ratio when compared to those achievable with wider band filters and may also be used in elemental or laser line separation, chemical detection, or fluorescence applications. These precision bandpass filters offer 80-50 surface quality and center wavelengths from 343nm to 1064nm, covering 2nd and 3rd harmonic Nd:YLF and Nd:YAG lasers, diode lasers, and HeNe lasers. TECHSPEC® Hard Coated OD 4.0 5nm Bandpass Filters provide a blocking wavelength range of 200-1200nm and >85% minimum transmission. Hard Coated OD 4.0 Bandpass Filters are available in 12.5mm, 25mm, and 50mm diameter options.

Steep Transmission and Rejection Slopes

TECHSPEC® Hard Coated OD 4.0 5nm Bandpass Filters are manufactured with durable hard coatings to minimize filter degradation and increase transmission. With a variety of UV, VIS, and NIR laser lines available, these filters offer steep blocking and transmission slopes to achieve the highest performance in a wide variety of demanding applications. TECHSPEC® Hard Coated OD 4.0 5nm Bandpass Filters are in-stock and available for immediate delivery.

About Edmund Optics:

Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin