eo_logo
 
Product added to cart
All Press Releases

TECHSPEC® BBAR Coated Hypotenuse Right Angle Prisms feature tight angular tolerances

Prisms offer a wide wavelength range from 350 - 2200nm

7/17/2017, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, introduces its new TECHSPEC® BBAR Coated Hypotenuse Right Angle Prisms. These broadband anti-reflection (BBAR) prisms feature a wide wavelength range from 350 - 2200nm and are ideal for applications that require a single axis retroreflector and optical systems with space limitations.

Angle tolerance of ±15 arcsec

TECHSPEC® BBAR Coated Hypotenuse Right Angle Prisms provide a tight angle tolerance of ±15 arcsec, reducing ray deviation and eliminating the need for recalibrations of other parts of the optical system. The prisms are manufactured using an N-BK7 substrate and feature a high precision 40-20 surface quality, λ/8 surface flatness, and +0/-0.1mm dimensional tolerance.

Eight standard VIS 0 and NIR 1 coatings available

Coating options for the TECHSPEC® BBAR Coated Hypotenuse Right Angle Prisms include VIS and NIR coatings, which reduce surface reflections in their designated wavelength ranges for increased total transmission. Eight standard VIS 0 and NIR 1 coated prisms are available with hypotenuse lengths of 14.1mm to 70.7mm and legs from 10mm to 50mm. Custom sizes are also available. TECHSPEC® BBAR Coated Hypotenuse Right Angle Prisms are in-stock and available for immediate delivery.

About Edmund Optics:

Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin