Edmund Optics® (EO), the premier provider of optical components, introduces new TECHSPEC® λ/20 UVFS (Ultraviolet Fused Silica) Right Angle Prisms. The versatile UVFS prisms feature precison specifications to meet the most demanding applications. They are ideal for beam steering, retroreflection, or any application where low wavefront error is critical to system performance. The UV fused silica substrate exhibits low thermal expansion and excellent transmission from the UV to the NIR spectra.
Industry-leading ±15 arcsecond angular tolerance
TECHSPEC® λ/20 UVFS Right Angle Prisms are designed for laser applications with a surface flatness of λ/20 and surface quality of 20-10. These laser optic quality prisms feature an industry-leading ±15 arcsecond angular tolerance for guaranteed control of the optical path. They are specially polished using highly refined processes to ensure the flatness of the prism faces. These RoHS compliant prisms are uncoated and have a clear aperture of 90%. Six models are available with legs measuring from 5mm to 25mm long and hypotenuse measurements from 7.1mm to 35.4mm long. TECHSPEC® λ/20 UVFS Right Angle Prisms are in-stock and available for immediate delivery.
About Edmund Optics:
Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act