eo_logo
 
Product added to cart
All Press Releases

TECHSPEC® λ/20 First Surface Mirrors provide industry-leading surface accuracy

Mirrors minimize reflected wavefront error

5/3/2017, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, introduces its new TECHSPEC® λ/20 First Surface Mirrors, featuring a surface quality of 20-10. They are polished to industry-leading surface accuracy and quality specifications to minimize reflected wavefront error. The coated surface is designed to face the incident light, minimizing energy loss by preventing the light from passing through the glass substrate. TECHSPEC® λ/20 First Surface Mirrors are manufactured using a precision fused silica substrate with a low coefficient of thermal expansion, allowing use over a large temperature range. These mirrors are ideally suited for applications that require the mirror to be mounted at a 45° angle, creating a 90° bend in the light path, which is used for a wide variety of precision optics purposes such as beam steering and reflection applications.

Enhanced and protected metal coatings provide durability

TECHSPEC® λ/20 First Surface Mirrors use metal coatings with a protective dielectric overcoat layer to prevent damage of the coating from the atmosphere or cleaning. This increases the durability of the metal coating and provides protection from oxidation, with little impact on the coating performance. Enhanced aluminum mirrors use a multi-layer film of dielectrics, which also increases reflectance in the VIS or UV regions. Sixteen new enhanced aluminum models offer >95% average reflectance in the 450 - 650nm wavelength range. Sixteen new protected silver models provide an average reflectance of >98% at 500-800nm and >98% at 2000-10000nm. The protective coating reduces silver’s tendency to tarnish for optimal durability and ease of handling. Sixteen new protected gold models provide >96% average reflectivity from 700 – 2000nm and >96% from 2000 – 10000nm for applications requiring high reflectance in the NIR and IR regions. RoHS compliant TECHSPEC® λ/20 First Surface Mirrors are available in 48 standard models with diameters from 10mm to 75mm and dimensions from 10 x 10mm to 75 x 75mm. They are in-stock and available for immediate delivery for fast turnaround and excellent value.

About Edmund Optics:

Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin