Teledyne FLIR IIS Forge 1GigE SWIR Cameras
- 1.3MP Resolution with Framerates up to 92FPS
- Extended Spectral Range of 400 to 1700 nm
- Compact (40 x 40 x 43mm), Lightweight, and Robust All Metal Design
- Requires an END USER STATEMENT to Be Completed Before Shipment

Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras
- High Accuracy Depth Sensing
- Low Latency and Wide Baseline Distance for Real-Time Applications
- IP67 Industrial Rated
- Onboard Processing
- Comprehensive SDK Available
Teledyne FLIR IIS Forge® 5GigE Cameras
- Constructed on an All-New Platform
- Offers Burst Mode to Capture Images at Speeds up to 10Gb/s into Memory
- Designed to Simplify OEM Integration with Features Including PoE, Strong Thermal Management and Opto-Isolated Triggering

Teledyne FLIR IIS Blackfly S USB 3.1 Board Level Cameras
- USB3 Vision and GenICam Compliant
- Ultra-Compact, 29 x 29 x 10mm, Board Level Cameras
- Supports the Trigger-to-Image Reliability (T2IR) Framework
- Fully Housed Versions Available

Teledyne FLIR IIS Blackfly S USB 3.1 Cameras
- Ultra-Compact Design
- USB3 Vision and GenICam Compliant
- Includes Image Capture Software and Spinnaker SDK

Teledyne FLIR IIS Blackfly S GigE Cameras
- PoE (Power over Ethernet)
- GigE Vision and GenICam Compliant
- Ultra Compact Form Factor
- Extensive API Library and Included Spinnaker SDK

Teledyne FLIR IIS Oryx®10GigE Cameras
- 10GBASE-T (10GigE) Ethernet Interface
- 3.2 to 31 Megapixel Sony 4th Gen Pregius S Sensors
- Supports 4K60, 12-bit System Integration
- Tripod Adapter Built into Larger Oryx® Models

Teledyne FLIR IIS Blackfly® USB 3.0 Cameras
- Ultra-Compact Design
- USB 3.0 Connectivity for Increased Image Transfer Rate
- Includes Image Capture Software and FlyCapture2 SDK
- GigE Versions Also Available

Teledyne FLIR IIS Blackfly® GigE Cameras
- Ultra-Compact Design
- Power over Ethernet (PoE) for Maximum Flexibility
- Includes Image Capture Software and FlyCapture2 SDK
- USB3 Versions Also Available

Teledyne FLIR IIS Grasshopper®3 Cameras
- Feature High Resolution, High Sensitivity Sensors
- High Frame Rates Driven by USB 3.0 Interface
- Includes Image Capture Software and SDK

Teledyne FLIR IIS Chameleon®3 Cameras
- USB3 Connectivity
- Lightweight Construction
- Compact Design

Teledyne FLIR IIS Dragonfly® S Cameras
- Ultra Compact Form Factor with Modular Design
- 5.0 Megapixel rolling shutter CMOS sensor
- Software and Hardware (rising or falling) triggering
- Low Power Consumption

FLIR Flea®3 USB 3.0 Cameras
- Compact 29 x 29 x 30mm Design
- Captures Images at up to 150fps
- Image Capture Software and ¼-20 Tripod Adapter are Included
- GigE Models Also Available

or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®