eo_logo
 
Product added to cart
Stability Lens
 

STABILIZED

RUGGEDIZATION

  •  Minimize Pixel Shift After Shock and Vibration
  •   Robust Mechanics with a Simplified Focus
  •   Elements Glued in Place to Maintain Optical Stability

Stabilized ruggedization ensures optical pointing stability and positioning is maintained after shock. In addition to replacing the iris with and a simplified focus mechanism, individual lens elements are glued in place to prevent undesirable motion within the housing. 

Why Stability Ruggedization?

STANDARD C SERIES IMAGING LENS
Ruggedized Lenses Line Art
As an imaging system shakes, lens elements decenter and the image produced on the camera sensor also shakes, causing the image to shift onto different pixels. Movement in our C Series Lens exaggerated for illustrative purposes.
RUGGEDIZED Cr SERIES LENS
Ruggedized Lenses Line Art
The Stability Ruggedized Cr Series Lenses utilize the same core optical design of the C Series Lenses. However, the Cr Series Lenses minimize pixel shift during shock and vibration by gluing internal lens elements inside the lens barrel, resulting in a stationary image.

Pixel Shift After 50G Shock

comparison of pixel shift after 50G shock
While the C Series Fixed Focal Length Lens (standard imaging lens) on the left performs well, the pixel shift after 50G of shock is more than a pixel. Under the same amount of shock, the Stability Ruggedized Cr Series Lens has less than 1µm of pixel shift – much smaller than the size of a pixel.

Edmund Optics® Stabalized Ruggedized Lenses

Rugged Blue Series M12 Lensess
  • Up to ½", S-Mount Lens
  • Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
  • Ruggedized Designs (50g Shock) of our Blue Series Lens with Individual Optics Glued in Place
  • 2mm to 25mm Focal Length
Cr Series Fixed Focal Length Lenses
  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Ruggedized (Cr) Designs (50g Shock) of our C Series Lens
  • 3.5mm to 50mm Focal Length
HRr Series Fixed Focal Length Lenses
  • 2/3", C-Mount Lens
  • Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
  • Ruggedized (HRr) Designs (50g Shock) of our HR Series Lens with Individual Optics Glued in Place
  • 8.5mm to 12mm Focal Length
HPr Series Fixed Focal Length Lenses
  • 1.1", C-Mount Lens
  • Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (HPi) versions of our HP Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 16mm to 50mm Focal Length

Need a custom, ruggedized solution for a demanding application?

Whether you need a build-to-print custom imaging lens or a custom lens designed to specific functional requirements, our engineers provide ideal solutions catered to the unique and challenging demands of the most nuanced imaging applications. With our comprehensive in-house manufacturing capabilities, Edmund Optics® is committed to providing the best solution at every step of the way.

Learn More  

Want to Learn More About Stabilized Ruggedization?

 

Ruggedization of Imaging Lenses

Read
 

Ruggedized Lens Metrology Whitepaper

Download
 

Ruggedized Imaging Lenses Light Talk

Watch

COMPLEXITY

INDUSTRIAL 

TEMPERATURE

ATHERMAL 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin