eo_logo
 
Product added to cart

Off-Axis Mirrors

Custom and
Volume Manufacturing

Learn More

Filter
Ultraviolet Off-Axis Parabolic (OAP) Mirrors Ultraviolet Off-Axis Parabolic (OAP) Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Enhanced Metallic Coating for High Reflectivity Across Deep UV (DUV) and Visible Spectra
  • 190nm Design Wavelength
  • <50Å RMS Surface Roughness
High Performance Fused Silica Off-Axis Parabolic (OAP) Mirrors	High Performance Fused Silica Off-Axis Parabolic (OAP) Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • High Quality Fused Silica Substrate
  • <10Å Surface Roughness for Low Scatter
  • 90° Offset Angle for Easy Integration
Gold Off-Axis Parabolic Mirrors Gold Off-Axis Parabolic Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Bare or Protected Gold Coating for NIR and IR Applications
  • 50Å and 100Å Surface Roughness Options
  • 15°, 30°, 45°, 60°, or 90° Offset Angles
  • Aluminum and Silver Coated Mirrors Also Available
Aluminum Off-Axis Parabolic Mirrors Aluminum Off-Axis Parabolic Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
New
  • Aluminum Coatings for UV, Visible, and NIR Applications
  • Range of Surface Roughness, Including 50Å and 100Å
  • 15°, 30°, 45°, 60°, or 90° Offset Angle Options
  • Gold and Silver Coated Off-Axis Parabolic Mirrors Also Available
Silver Off-Axis Parabolic Mirrors Silver Off-Axis Parabolic Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Protected Silver Coating for Visible and IR Application
  • 100Å Surface Roughness
  • 90° Offset Angle
  • Aluminum and Gold Coated Off-Axis Parabolic Mirrors Also Available
TECHSPEC® Off-Axis Ellipsoidal Mirrors Off-Axis Ellipsoidal Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • <100Å Surface Roughness for Low Scatter
  • Diamond Turned Alignment Surfaces
  • Ideal for Finite Conjugate Reflection
Laser Line Coated Off-Axis Parabolic (OAP) Mirrors Laser Line Coated Off-Axis Parabolic (OAP) Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Dielectric Laser Line Coatings for 532 and 1064nm
  • Ideal for Collimating or Focusing Nd:YAG Laser Light
  • >99.5% Reflectivity at Nd:YAG Design Wavelengths
  • Metallic Coated Off-Axis Parabolic Mirrors Also Available
Ultrafast-Enhanced Silver Coated Off-Axis Parabolic (OAP) Mirrors Ultrafast-Enhanced Silver Coated Off-Axis Parabolic (OAP) Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ultrafast-Enhanced Silver Coating for Ti:sapphire and Yb:doped Lasers
  • Low Group Delay Dispersion
  • <50Å RMS Surface Roughness to Minimize Scatter
Off-Axis Parabolic Mirrors with Alignment Through Holes Off-Axis Parabolic Mirrors with Alignment Through Holes
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Through Holes Parallel to Focused and Collimated Beams
  • Range of Metallic Coatings Available
  • <50Å RMS Surface Roughness
High Performance Off-Axis Parabolic Mirrors High Performance Off-Axis Parabolic Mirrors
  • High Quality Glass Substrate
  • λ/4 or λ/2 Surface Accuracy
  • Ideal for UV and Visible Applications

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin