eo_logo
 
Product added to cart

Zinc Selenide (ZnSe) Optics

Zinc Selenide (ZnSe) Optical Components are Optical Components designed for the Infrared (IR) spectrum. Zinc Selenide (ZnSe) is used in a range of Optical Components, including Optical Windows or Optical Lenses, for applications including thermal imaging or FLIR. Zinc Selenide (ZnSe) Optical Components are ideal for integration into CO2 laser systems because of its low absorption coefficient combined with its high resistance to thermal shock. Zinc Selenide (ZnSe) Optical Components are not recommended for harsh environment.

Edmund Optics offers a variety of Zinc Selenide (ZnSe) Optical Components, such as Optical Lenses, Optical Windows, Prisms, Plate Beamsplitters, or Focusing Objectives. Edmund Optics’ Zinc Selenide (ZnSe) Optical Lenses are ideal for life science applications. Edmund Optics’ Zinc Selenide (ZnSe) Prisms are designed for high transmission from 1 - 16μm. Zinc Selenide (ZnSe) Plate Beamsplitters offer a 50% reflection/50% transmission ratio, in addition to excellent performance in the 7 - 14μm ratio. Zinc Selenide (ZnSe) Focusing Objectives provide maximum coupling efficiency between an Infrared (IR) light source and a single-mode or multi-mode fiber optic.

Filter
Zinc Selenide (ZnSe) Windows Zinc Selenide (ZnSe) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Low Dispersion
  • Available Uncoated or AR Coated
  • Ideal for Thermal Imaging, FLIR, and Medical Systems
ISP Optics Zinc Selenide (ZnSe) Wedged Windows ISP Optics Zinc Selenide (ZnSe) Wedged Windows
TECHSPEC Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Edmund Optics® Designed, Coherent® Manufactured
  • Premier Grade ZnSe Material
  • Uncoated or Broadband AR Coating Options
TECHSPEC Zinc Selenide (ZnSe) Aspheric Lenses Zinc Selenide (ZnSe) Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Edmund Optics Designed, Coherent® Manufactured
  • Premier Grade ZnSe Material
  • Uncoated or Broadband 8-12µm AR Coating Available
ISP Optics Infrared (IR) Right Angle Prisms ISP Optics Infrared (IR) Right Angle Prisms
  • CaF2, Ge, and ZnSe Substrates
  • Ray Deviation of 90°
  • Ideal for Use with Collimated Sources
  • Additional Infrared Optics Available
Infrared (IR) Wire Grid Polarizers Infrared (IR) Wire Grid Polarizers
  • Designed for Wavelengths Ranging from 2 - 30μm
  • Various Substrates Available
  • 360° Rotation Using Metric Polarizer Mounts
ISP Optics Infrared (IR) Equilateral Prisms ISP Optics Infrared (IR) Equilateral Prisms Clearance
  • CaF2, Ge, and ZnSe Substrates
  • Ideal for Wavelength Separation
  • Designed for Use with Collimated Sources
  • Additional Infrared Optics Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
ISP Optics Infrared (IR) Diffusers ISP Optics Infrared (IR) Diffusers
HOLO/OR Diffractive Beam Sampler HOLO/OR Diffractive Beam Sampler New
  • Produces Two Higher Order Beams for Beam Monitoring
  • Insensitive to X-Y-Z Displacement
  • Compatible with Single Mode or Multimode Beams
HOLO/OR Diffractive Beamsplitters HOLO/OR Diffractive Beamsplitters New
  • Split Input Beam into Several Diffraction Orders
  • 1 Dimension Array or 2 Dimension Matrix Outputs
  • Designs for Nd:YAG and CO2 Lasers
  • Compatible with Single Mode or Multimode Lasers
CO<sub>2</sub> Beam Expanders Coherent® CO2 Beam Expanders
  • Designed for CO2 Laser Sources at 10.6μm
  • Compact Housing for Easy System Integration
  • Coherent® Infrared ZnSe Optical Elements
ISP Optics Zinc Selenide (ZnSe) Windows ISP Optics Zinc Selenide (ZnSe) Windows Clearance
  • Low Dispersion and Absorption from 0.6 – 18µm
  • High Resistance to Thermal Shock
  • Ideal for Thermal Imaging, FLIR, and Medical Systems
ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses Clearance
  • High Numerical Apertures
  • Ideal for Fiber and LED Coupling
  • Available with Fused Silica, Si, CaF2, or ZnSe Substrates
ISP Optics Zinc Selenide (ZnSe) Meniscus Lenses ISP Optics Zinc Selenide (ZnSe) Meniscus Lenses Clearance
  • Positive or Negative Meniscus Lenses
  • CVD Grade Zinc Selenide (ZnSe) Ideal for CO2 Systems
  • Uncoated or BBAR Coated for 8 – 12µm
ISP Optics Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses ISP Optics Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses Clearance
  • Low Dispersion and Absorption from 0.6 – 18µm
  • High Resistance to Thermal Shock
  • Uncoated or BBAR Coated for 8 – 12µm
ISP Optics Zinc Selenide (ZnSe) Aspheric Lenses ISP Optics Zinc Selenide (ZnSe) Aspheric Lenses Clearance
  • Designed for Small Spot Sizes Between 1 - 12µm
  • BBAR Coating Covering the NIR - LWIR from 1 - 12µm
  • Low Absorption and Dispersion
ISP Optics Infrared Beamsplitters ISP Optics Infrared Beamsplitters
  • Beamsplitter Coatings Covering 1.5 – 14µm
  • Designed for 50/50 Beamsplitting at 45° AOI
  • Calcium Fluoride or Zinc Selenide Substrates
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin