- High Accuracy, 25mm, 50mm, 100mm, and 200mm Travel Options
- Integrated Motor and Controller
- Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
- Easily Configurable in X-Y or X-Y-Z Configurations
- High Speed, 75mm, 150mm, 300mm, 450mm, and 600mm Travel Options
- Controlled Manually or via RS-232 Serial Interface
- Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder
- No Adapter Required for X-Y-Z Configurations
- Compatible with the Zaber™ Motion Library and μManager Open-Source Microscopy Software
- Supports Olympus, Nikon, Zeiss or Edmund Optics TECHSPEC® 120i Objectives
- Motorized XY Travel and Z-focus Movement
- Ideal for Epifluorescence and Brightfield Microscopy Applications
- 100 x 120mm or 205 x 205mm Travel
- 100N Centered Load Capacity, 12μm Full Travel Accuracy, 2μm Repeatability, and Up to 85mm/s Speed
- Supported by μManager Open-Source Microscopy Software
- Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
- Ultra-Quiet Linear Motors
- 130 x 100mm or 250 x 100mm Travel Options Available
- 1nm Resolution Linear Encoders provide Excellent Accuracy, Repeatability, and Speed
- Compatible with μManager Open-Source Microscopy Software
- High Resolution with 360° Continuous Rotation
- Integrated Motor and Controller
- Controlled Manually or via RS-232 Serial Interface
- Power Supply and Data Cable Sold as Separate Accessories
- Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
- 40mm and 60mm Center of Rotation Options
- Small Footprint with a Low Profile for Compact Systems
- 30N (~3kg) Centered Load Capacity
- Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
- High Load Capacity of 510kg
- 500 and 1000mm Travel Options
- Integrated Controller and Encoder with 400 Counts per Revolution (CPR)
- Compatible With Zaber™ High Precision Motorized Stages in XYZ Configurations
- 20mm of Travel with Up to 48mm/s Speed
- 10kg Load Capacity, 20kg Peak Thrust
- Power Supply and Data Cable Sold as Separate Accessories
- Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder
- Designed for Use with Most 40mm T-Slot Extrusion Framing Systems and Accessories
- 500mm and 1000mm Long Travel Lengths Available
- Controlled Manually or via RS-232 Serial Interface
- Integrated 400 Counts per Revolution (CPR) Motor Mounted Encoder
- Miniature, Robust Design
- Integrated Motor and Controller
- Controlled Manually or via RS-232 Serial Interface
- Available with Integrated, 250 Counts per Revolution (CPR) Motor Mounted Encoder
- Can Control Up to 3 Independent Axes
- Intuitive Interface with Computer-Driven or Manual Operation
- Fully Programmable Buttons, Velocity Profile, and Sensitivity
- Power Supply and Data Cable Sold as Separate Accessories
- Built-In Controller for Easy Configuration
- Interchangeable Filter Holders For 32 mm (7 Positions) or 25 mm (10 Positions) Optics
- Free Robust Software Available
- 360° Continuous Travel
- Speed up to 24°/s, Max Torque of 10N-m
- Max Centered Payload of 15kg; Max Cantilevered Load Capacity of 20N-m
- 300 and 500mm Payload Width Frame Options Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act