eo_logo
 
Product added to cart

UV and IR Plano-Convex (PCX) Lenses

Custom and
Volume Manufacturing

Learn More

UV Fused Silica Plano-Convex (PCX) Lenses - MgF<sub>2</sub> Coated UV Fused Silica Plano-Convex (PCX) Lenses - MgF2 Coated
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
ISP Optics Barium Fluoride (BaF<sub>2</sub>) Plano-Convex (PCX) Lenses ISP Optics Barium Fluoride (BaF2) Plano-Convex (PCX) Lenses Clearance
  • Excellent Transmission from 0.2 - 12μm
  • Provides High Transmission without AR Coatings
  • 25 – 500mm Focal Lengths Available
Calcium Fluoride Plano-Convex (PCX) Lenses Calcium Fluoride Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Low Index of Refraction
  • Vacuum Grade UV Substrate
  • Uncoated, VIS-NIR, and NIR II Broadband AR Coating Options
ISP Optics Calcium Fluoride Plano-Convex (PCX) Lenses ISP Optics Calcium Fluoride Plano-Convex (PCX) Lenses Clearance
  • Greater than 90% Transmission from 0.35-7μm
  • Low Index of Refraction
  • Ideal for Integration into Infrared Systems
TECHSPEC® Thin Fused Silica Plano-Convex (PCX) Laser Lenses	Thin Fused Silica Plano-Convex (PCX) Laser Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Ultra-Thin Center Thickness
  • UV or IR Fused Silica Substrates
  • Low Loss Broadband IBS Anti-Reflection Coatings
UV Fused Silica Plano-Convex (PCX) Lenses - Uncoated UV Fused Silica Plano-Convex (PCX) Lenses - Uncoated
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
UV Fused Silica Plano-Convex (PCX) Lenses - UV-AR Coated UV Fused Silica Plano-Convex (PCX) Lenses - UV-AR Coated
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
UV Fused Silica Plano-Convex (PCX) Lenses - UV-VIS Coated UV Fused Silica Plano-Convex (PCX) Lenses - UV-VIS Coated
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
TECHSPEC λ/20 Plano-Convex (PCX) Lenses λ/20 Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • λ/20 Surface Accuracy
  • Available Uncoated or with a Variety of Nd:YAG Laser Coating Options
  • Includes Full Data Package with Interferogram and Measured Results for Geometric Tolerances

Ultrafast Thin Plano-Convex (PCX) Lenses Ultrafast Thin Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ultra-Thin Center Thickness to Limit GDD
  • Low Loss Broadband IBS Anti-Reflection Coating
  • Ideal for Ultrafast and Laser Optics Applications
  • UV or IR Grade Fused Silica Substrates
TECHSPEC Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Edmund Optics® Designed, Coherent® Manufactured
  • Premier Grade ZnSe Material
  • Uncoated or Broadband AR Coating Options
ISP Optics Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses ISP Optics Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses Clearance
  • Low Dispersion and Absorption from 0.6 – 18µm
  • High Resistance to Thermal Shock
  • Uncoated or BBAR Coated for 8 – 12µm
Silicon Plano-Convex (PCX) Lenses Silicon Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Wavelength Range of 1.2 - 7μm
  • Low Density and Dispersion
  • Focal Lengths of 25 – 250mm Available
  • Additional Infrared Lenses Available in Popular Substrates
ISP Optics Silicon (Si) Plano-Convex (PCX) Lenses ISP Optics Silicon (Si) Plano-Convex (PCX) Lenses Clearance
  • High-Durability Anti-Reflection (HDAR) Coated for 3 - 5μm
  • Ideal for Weight Sensitive Applications
  • Available Focal Lengths from 25.4 – 500mm
Germanium (Ge) Plano-Convex (PCX) Lenses Germanium (Ge) Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • Available Uncoated or Coated for 3 - 5, 3 - 12, and 8 - 12µm
  • Minimal Chromatic Aberration Due to Low Dispersion
  • Ideal for Defense, Security, and Thermal Imaging Applications
  • Additional Infrared Lenses Available in Popular Substrates
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
ISP Optics Germanium (Ge) Plano-Convex (PCX) Lenses ISP Optics Germanium (Ge) Plano-Convex (PCX) Lenses Clearance
  • Ideal for Thermal Imaging Applications
  • Uncoated Transmission from 2 – 16µm
  • Available Uncoated or BBAR Coated for 3 - 12µm
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin