eo_logo
 
Product added to cart

Teledyne Dalsa Cameras

Teledyne Imaging DALSA Linea GigE Line Scan Cameras - Front Teledyne Imaging DALSA Linea GigE Line Scan Cameras New
  • Line Rates from 13 – 52kHz
  • 2k, 4k, or 8k Resolution Options Available
  • Simple Integration with Gigabit Ethernet Connectivity
  • Teledyne TurboDrive™ Enabled
  • Monochrome and Color Options Available
Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras - Front Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras New
  • Color and Multispectral Options Available
  • Line Rates of 32 or 40kHz
  • Simple Integration with 5Gbase-T (5GigE) Ethernet Connectivity
  • 4k Resolution Option Available
Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras - Front Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras New
  • Compact 46 x 46mm Form Factor
  • Line Rates from 12.5 – 50kHz
  • 2k, 4k, or 8k Resolution Options Available
  • Simple Integration with Gigabit Ethernet Connectivity
  • Teledyne TurboDrive™ Enabled
  • Monochrome and Color Options Available
Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras New
  • Up to 67.10 MP Resolution with Framerates up to 18.50FPS
  • Supports Trigger-to-Image Reliability (T2IR) Framework
  • Compact (44 x 59 x 59mm), M42-Mount, Lightweight, and Robust All Metal Design

Teledyne DALSA Genie ™ Nano 5GigE Power over Ethernet (PoE) Cameras Teledyne DALSA Genie ™ Nano 5GigE Power over Ethernet (PoE) Cameras
  • 5GBASE-T (5GigE) Ethernet Interface
  • 3.2 to 12.4 Megapixel Sensors
  • TurboDrive™ Technology for Data Transfer Speeds up to 985 MB/s
  • Compact (32 x 44 x 59mm), Lightweight, and Robust Design

Teledyne DALSA Genie™ Nano GigE Power over Ethernet (PoE) Cameras Teledyne DALSA Genie™ Nano GigE Power over Ethernet (PoE) Cameras New
  • TurboDrive™ Technology Achieve Frame Rate up to 800 fps
  • Compact, Lightweight, Robust All Metal Body
  • Global Electronic Shutter with Exposure Control and Advanced Feature Set

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin