eo_logo
 
Product added to cart

Standard Plano-Convex (PCX) Lenses

Custom and
Volume Manufacturing

Learn More

SWIR Coated N-BK7 Plano-Convex (PCX) Lenses SWIR Coated N-BK7 Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New

Low Cost Alternative to Silicon, ZnSe, and Germanium Lenses

Suitable for Applications in the 1650 – 2500nm Wavelength Range

Various Coating Options: Uncoated, MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, VIS-EXT, and YAG-BBAR

Uncoated Plano-Convex (PCX) Lenses Uncoated Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Wavelength Range of 350-2200nm
  • Precision Diameter and Centration Tolerances Allow for Easy OEM Integration
  • Wide Variety of Diameters, Focal Lengths, and Coatings
  • Anti-Reflection PCX Coating Options: MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, VIS-EXT, and YAG-BBAR
MgF<sub>2</sub> Coated Plano-Convex (PCX) Lenses MgF2 Coated Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
VIS 0° Coated Plano-Convex (PCX) Lenses VIS 0° Coated Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
NIR I Coated Plano-Convex (PCX) Lenses NIR I Coated Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
NIR II Coated Plano-Convex (PCX) Lenses NIR II Coated Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
VIS-EXT Coated Plano-Convex (PCX) Lenses VIS-EXT Coated Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Visible Broadband Anti-Reflection Coating with Extended UV Performance
  • AR Coated to Provide <0.5% Reflectance per Surface for 350 - 700nm
  • Designed for 0° Angle of Incidence
  • Various PCX Coating Options: Uncoated, MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, and YAG-BBAR
VIS-NIR Coated Plano-Convex (PCX) Lenses VIS-NIR Coated Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
YAG-BBAR Coated Plano-Convex (PCX) Lenses YAG-BBAR Coated Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Optimized for R<0.25% @ Both 532nm and 1064nm
  • AR Coated to Provide <1.0% Reflectance per Surface for 500 - 1100nm
  • Designed for 0° Angle of Incidence
  • Various PCX Coating Options: Uncoated, MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, and VIS-EXT
Micro Plano-Convex (PCX) Lenses Micro Plano-Convex (PCX) Lenses
  • Diameters as Small as 1mm
  • Short Focal Lengths for Integration into Compact Devices
  • Broadband Antireflection Coating Options Available
Mounted MgF2 Coated Plano-Convex (PCX) Lenses Mounted MgF2 Coated Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • Pre-Mounted PCX Lenses in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • AR Coated for <1.75% Reflectance per Surface for 400 - 700nm
  • Also Available Unmounted
Large PCX Condenser Lenses Large PCX Condenser Lenses
  • Large Sizes Available – 100 to 250mm Diameter
  • Polished Surfaces for Superior Precision vs. Cast Optics
  • Wavelength Range of 350-2200nm
Plano-Convex (PCX) and Simple Lens Kits Plano-Convex (PCX) and Simple Lens Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Simple Lens Kits Include PCX, DCX, PCV, and DCV Lenses
  • Kits Available for 12mm and 25mm Diameter Lenses
  • Uncoated or BBAR Coating Options
  • Note: Potential change of packaging
N-K5 Lenses N-K5 Lenses Clearance
  • N-K5 Substrate
  • Various Anti-Reflection (AR) Coatings
  • PCX and DCX Options Available
Telecom-NIR Coated Plano-Convex (PCX) Lenses Telecom-NIR Coated Plano-Convex (PCX) Lenses Clearance
  • Positive Focal Length
  • Micro PCX Lenses for Collecting and Focusing Light
  • Various Coatings Available: Uncoated, MgF2, and NIR I
Commercial Grade Uncoated Plano-Convex (PCX) Lenses Commercial Grade Uncoated Plano-Convex (PCX) Lenses Clearance
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin