Ocean Optics Spectroscopy Illuminators
- Stable, High-Quality Output Across Broad Wavelength Ranges from 185–2500 nm
- Deuterium-Tungsten, Xenon, Tungsten-Halogen Lamp Types Available
- Fully Compatible with Ocean Optics Spectrometers and Accessories
Digital Fiber Coupled LEDs
- Wavelengths from 275 - 940nm, with Broadband and White LED Options
- High Output Powers up to 250mW
- Integrated Driver and Controller for Ease of Use
Fiber Coupled LEDs
- Center Wavelengths from 375 - 1050nm
- Integrated Heat Sink for Thermal Management
- Continuous, TTL, or Analog Modulation Operation
Fiber Coupled Laser-Driven White Light Source
- Extremely High Luminance with Output Power up to 500mW
- Light Coupling with 50µm – 1mm Core Diameter Multimode Fibers
- User-Friendly GUI for Remote Control via USB or RS-232
- 450 – 700nm Wavelength Range
Broadband Fiber-Coupled Light Sources
- Designed for Use with Spectrometers
- Lamps Available for UV to NIR
- Xenon, Tungsten, or Deuterium Sources
Fiber Coupled Broadband LED Light Source
- 420 - 900nm Illumination with Converted LED
- Up to 20mW Output Power from a 1mm Multimode Fiber
- Light Coupling with 50µm – 1mm Core Diameter Multimode Fibers
- Ideal for Spectroscopy Applications
Crytur MonaLIGHT Compact Laser Driven Light Sources
- Compact With Luminous Flux up to 1300 Lumens (lm)
- 515 – 555nm Wavelength Options Available
- Long Bulb Lifetime of 14,000 Hours
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®