- High Level of Flexibility
- Ultra-Thin Thickness for Low Profile Designs
- Excellent Transmission from 250nm to >3µm
- Enhanced Impact, Temperature, and Scratch Resistance
- High Transmission in the Visible and NIR Spectra
- Ideal as Cover Glass for Displays and Sensors
- SCHOTT AS 87 eco Ultra-Thin Windows Also Available
- Ultra-Thin 0.20mm Thickness
- Precision N-BK7 Substrate
- Extremely Lightweight
- Low Coefficient of Thermal Expansion
- Visible to Near Infrared Transmission
- High Resistance to Thermal Shock
- Large Selection of Sizes
- Available Uncoated, MgF2, or VIS-NIR Anti-Reflection (AR) Coated
- Custom Sizes Available for Volume OEM Requirements
- Oil and Water Repellent Coating
- Ideal for Industrial and Harsh Environments
- AR Coated for <0.5% Reflection in the Visible Spectrum
- N-BK7 Substrates with a 30 Arcminute Wedge
- λ/10 Surface Flatness and 20-10 Surface Quality
- Ideal for Eliminating Etalon Effects
- Fused Silica Wedged Windows and N-BK7 Flat Windows Also Available
- <0.25% Reflection at Design Wavelength
- Coatings Available for HeNe, Diode, and Nd:YAG Laser Sources
- Precision N-BK7 Substrate
- Also Available Uncoated, MgF2 Coated and VIS 0° Coated
- Highly Resistant to Breakage and Surface Scratches
- Microfloat Manufacturing Process
- Ideal for Capacitive Touch Technologies
- TECHSPEC® Gorilla® Glass Windows and Dragontrail™ Chemically Strengthened Windows Also Available
- 20 Standard SCHOTT Glass Types
- Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
- UV, Visible, and IR Bandpass Regions
- SCHOTT KG Colored Glass Substrates
- Absorb Infrared Radiation
- Standard Sizes with 1, 2, or 3mm Thickness
- 27 Standard SCHOTT Color Glass Types
- Cut-On Wavelengths in the UV, Visible, or NIR
- Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
- High Absorption in the NIR
- Designed for Use in Harsh Environments with High Humidity
- 50 x 50mm Size with 1mm Thickness
- Thin 0.4mm SCHOTT D263® T eco Substrates
- Excellent Glass Alternative to Plastic Optics
- Ideal for Weight and Space Sensitive Applications
- Unpolished Colored Glass Plates
- Large Raw Material Sizes up to 165 x 165mm
- Available in All SCHOTT Colored Glass Types
- Polished SCHOTT Colored Glass Filters Also Available
- Calibrated for Specific Wavelengths
- Optical Densities Ranging from 0.3 to 3.0
- NG3, NG4, NG5, NG9, or NG11 Glass Types
- Tightly Controlled Thickness Specifications
- Standard Thicknesses of 1, 2, and 3mm
- Even Light Attenuation in the Visible Spectrum
- NG1, NG3, NG4, NG5, NG9 and NG11 Glass Types Available
- Precision SCHOTT NG Glass Filters Also Available
- Tightly Controlled Transmission Specifications
- NG4, NG9, or NG11 Glass Types
- Specified Optical Densities from 0.15 to 5.0
- Provide Even Light Attenuation in the Visible Spectrum
- SCHOTT NG Gray Glass Also Available
- Ringlight, Backlight, and Spotlight Illuminators
- Integrated Controllers for Intensity Adjustment
- Designed for Easy Integration into Microscopy Systems
- Switch Between Bright-Field and UV Illumination
- Maximum UV Illuminance up to 160 W/m2
- Actively Controlled LED Temperature
- Five Segment Modes (Full, Semi, Quarter-Circle, Dual-Segment, Four-Segment)
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act