eo_logo
 
Product added to cart

Relay Lenses and Couplers

Relay Lenses are designed to extend imaging systems or invert images in a variety of microscopy applications. Relay Lenses can also be used to integrate video systems into microscopy setups. Relay Lenses designed for video microscopy can ease focusing eyepieces or video monitors. Couplers are also available for adapting microscopy systems to specific cameras.

Nikon F-Mount Lens to C-Mount Camera Adapter, #54-341 C-Mount Camera Lens Adapters
Top Seller
  • Allows C-Mount Video Camera to Accept 35mm SLR Camera Lens
Mounted Achromatic Lens Pairs Mounted Achromatic Lens Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 15mm and 30mm Diameter Options
  • AR Coated Lenses
  • Mounted Achromatic Pairs Kits Available
Mounted Near-IR (NIR) Achromatic Lens Pairs Mounted Near-IR (NIR) Achromatic Lens Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 30mm Diameter Package Designed for NIR Applications
  • Optimized for Various Magnification Ratios
  • Ideal for Integration into OEM Applications
  • NIR II Coated for 750-1550nm
Mounted Relay Lenses Mounted Relay Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Optimized for 1:1 Imaging
  • f/4 and f/8 Versions Available
Single Tube DIN Microscopes Single Tube DIN Microscopes
  • Integrate Objective with C-Mount Camera or DIN Eyepiece
  • Compatible with DIN Standard Objectives
  • Objective and Eyepiece Not Included
Steinheil Triplet Achromatic Lenses Steinheil Triplet Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
T-Adapter for Camera Bodies T-Adapter for Camera Bodies
  • Turns Standard 35mm SLR Cameras Into T-mount
  • Use With T-Components
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin