- Precision ZERODUR® Substrates
- λ/10 Flatness
- Low Coefficient of Thermal Expansion
- Ultra-Thin 0.1mm Thickness Substrates
- Protected Aluminum Coated for High Reflectivity in the Visible Spectrum
- Ideal for Weight and Space Sensitive Applications
- Available in a Wide Range of Sizes and Shapes
- Precision Metallic Mirror Coatings
- Contact Us for Custom Sizes
- Precision Fused Silica Substrate
- Variety of Sizes and Coating Options Available
- Low Coefficient of Thermal Expansion
- Reflects Light at 90°
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
- Fused Silica and ZERODUR® Substrates
- λ/10 and λ/20 Surface Flatness
- Variety of Coating Options Offered
- Precision ZERODUR® Substrates
- λ/10 Flatness
- Low Coefficient of Thermal Expansion
- Circular Profile When Oriented at 45°
- Ideal for Redirecting Light
- Multiple Sizes and Coatings Offered
- Precision Fused Silica Substrate
- 20-10 Surface Quality
- Low Coefficient of Thermal Expansion
- Precision Fused Silica Substrates for Increased Thermal Stability
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings Available
- 120nm and 190nm Design Wavelengths
- Average Reflectivity >85% Across Specified Range
- Enhanced Metallic Coatings for Broadband Reflectivity through the Visible Region
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- Durable Fused Silica Construction for Low Coefficient of Thermal Expansion
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
- TECHSPEC® Laser and Broadband Dielectric Stemmed Mirrors Also Available
- Aluminum Substrate Mirrors
- Ideal for LWIR Laser Applications
- Aluminum and Gold Coating Options
- Excellent Thermal Stability
- Ideal for Weight Sensitive Applications
- Increased Durability over Glass Substrate Mirrors
- Pyrex® Mirror Substrates
- Protected Gold Coating
- Ideal for LWIR Applications
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act