- Ultra-Thin ≤0.55mm Substrates for OEM Integration
- Options For 600-1100nm and 700-1550nm
- Wide Acceptance Angle Tolerance of ±10°
- λ/4 and λ/2 Retardance
- Excellent Angular Field of View
- Birefringent Polymer Stack
- High Damage Threshold of 500 W/cm2
- Broad Spectral Range
- λ/100 Retardance Accuracy
- λ/4 and λ/2 Retardance
- High Damage Threshold of 500 W/cm2
- True Zero Order Waveplate Performance
- λ/4 and λ/2 Retardance
- Available with Multiple Wavelengths or Achromatic Designs
- Highly Durable Polymer Sheets
- λ/4 (WP140HE) Achromatic Retarder with Greater than 90% Transmission from 450-700nm
- λ/4 (WP140HE), λ/2 (WP280), and 1λ (WP560) Retarder Films Available
- Up To λ/250 Retardance Tolerances Out to 30° AOI
- Near Zero-Order Laminated Polymer Construction
- Ideal for Applications with Wide Acceptance Angles
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act