Commercial Grade NIR Polarizing Film (XP-NIR)
- Optimized Performance Between 800-1000nm
- Ideal for Sensing and Inspection Applications
- Available in Sizes up to 600 x 900mm
- Near-Infrared (NIR) Linear Polarizing Film and High Contrast Near-Infrared (NIR) Polarizing Film also Available for Broadband IR Applications
Ultra-High Contrast Polarizing Film (XP42HE)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Superior 30,000:1 Extinction Ratio
- Excellent Transmission from 420-700nm
- Available in a Range of Sizes
- Custom Sizes Available
Ultraviolet (UV) Linear Polarizing Film
- High UV Transmission from 325 - 400nm
- 1000:1 Contrast From 325 - 400nm, 6000:1 Contrast From 400 - 750nm
- Thin, Versatile Polymer Substrate
High-Temperature Linear Polarizing Film (XP40HT)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High-Temperature Resistance Compared with Common Polarizing Films
- Extinction Ratio of 5000:1
- High Transmission of Unpolarized Light from 400 - 700nm
- Custom Sizes Available
High Contrast Linear Polarizing Film (XP42)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Transmission of Unpolarized Light from 400 – 700nm
- Excellent Extinction Ratio of 9000:1
- Available in Custom Sizes
- High-Temperature Options Also Available
Near-Infrared (NIR) Linear Polarizing Film
- Ideal for NIR Polarization Applications
- >400:1 Extinction Ratio from 800 - 2200nm
- High Efficiency Across Wavelength Range
- Durable Polymer Substrate
Commercial Grade Visible Linear Polarizing Film (XP38)
- 38% Transmission of Unpolarized Light from 400 – 700nm
- Extinction Ratio of up to 7500:1
- Excellent Cost to Performance Ratio
High Transmission Linear Polarizing Film (XP44-40)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Highest Transmission Polarizing Film for the Visible Spectrum
- >99.95% Polarization Efficiency
- Custom Options Available
- High Contrast Linear Polarizing Film Also Available
Wire Grid Polarizing Film
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Contrast, Reflective Design
- Excellent Visible and NIR Performance
- Superior Durability Under High Temperatures and Humidity
Visible Linear Polarizing Film
- 25% (Gray) or 22% (Brown) Transmission
- Over 99% Polarizing Efficiency
- Peel-Off Protective Layer for Easy Handling
High Contrast Near-Infrared (NIR) Polarizing Film
- >1,000:1 Extinction Ratio from 700nm-1600nm
- Ideal for NIR Imaging Applications
- Affordable Alternative to Conventional Glass Polarizers
- Ultra-Broadband NIR Polarizing Films also Available
Super High Contrast Polarizing Film
- Exceptional Contrast of 15,000:1 in the Visible Spectrum
- Available with or without Adhesive Backing
- Circular and Rectangular Geometries
- For Superior Contrast see TECHSPEC Ultra-High Contrast Polarizing Film (XP42HE)
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®