eo_logo
 
Product added to cart

Optical Mounts

Optical Mounts are used to secure a range of optical components for use in many laser or optical applications. Optical Mounts use systems such as brackets, bars, or screws to secure optical components in a particular alignment or position, or within an optical system. Optical Mounts are available in a wide range of formats designed to secure certain optical components such as windows, lenses, or filters.

90° Angle Brackets 90° Angle Brackets
  • Metric, English and Common Slotted Versions
  • Standard ¼-20 or M6 x 1.0 Holes/Slots or AllSlots
  • Large and Small Sizes
  • Black Anodized Aluminum Construction
Bar-Type Holders Bar-Type Holders
  • Crossed V-Groove for Centering Optics Vertically and Horizontally
  • Mount Optics up to 118mm Diameter
  • M6 x 1.0 or ¼-20 TPI Mounting Thread for Post Mounting Applications
Fixed Filter Mounts Fixed Filter Mounts
  • Non-Marring Surface
  • 3 Sizes Available
  • M6 x 1.0 mounting hole
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting
Miniature Motorized Filter Wheels Miniature Motorized Filter Wheels
  • Manual or Automated Multi-Directional Control
  • Interchangeable Filter Retaining Wheels
  • Lightweight Design with Multiple Mounting Options
Motorized Filter Wheels Motorized Filter Wheels
Top Seller
  • USB or RS-232 Interface
  • Bi-Directional Movement
  • C-Mount and T-Mount Adapters Available
Optic Component Mounts Optic Component Mounts
  • Simple Mounting Arrangement
  • Metric and English Configurations
  • Black Anodized Aluminum Construction
  • Posts and Post Holders Required for Mounting
Rotating Filter Wheels Rotating Filter Wheels
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Holds Six or Twelve Filters
  • Accepts 1" / 25mm or ½" / 12.5mm Diameters
  • 12 Index Positions for Precise Movement
Three-Screw Ring Mounts Three-Screw Ring Mounts
  • Ideal for Mounting and Centering Circular Optics and Laser Tubes
  • Protective Nylon Tipped Screws
  • 1/4-20 TPI Mounting Thread for Post Mounting Applications
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin