eo_logo
 
Product added to cart

Optical Kits

Custom and
Volume Manufacturing

Learn More

Achromatic Lens Kits Achromatic Lens Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Kits Available for 12.5mm and 25mm Diameter Lenses
  • MgF2, VIS 0°, and VIS-NIR Coating Options
  • Compatible with Tube and Optical Cage System Mechanics
  • Note: Potential change of packaging
Scorpii™ Nd:YAG Beam Expander Kits	Scorpii® Nd:YAG Beam Expander Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
  • Kits Include 5 Discrete Magnifications from 2X to 10X
  • Designed for OEM Integration without Divergence Adjustment
Optical Components Kit Optical Components Kit
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for Prototyping
  • Matched to Mechanical Components
  • Note: Potential change of packaging
Plano-Convex (PCX) and Simple Lens Kits Plano-Convex (PCX) and Simple Lens Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Simple Lens Kits Include PCX, DCX, PCV, and DCV Lenses
  • Kits Available for 12mm and 25mm Diameter Lenses
  • Uncoated or BBAR Coating Options
  • Note: Potential change of packaging

Optical Kits provide a selection of quality optical components designed to fit a wide range of optical needs in a single package. Optical Kits contain an assortment of some of the most popular optical components such as achromatic lenses, plano-convex (PCX) lenses, or prisms. The products contained in Optical Kits are chosen to include a range of features or capabilities suitable for a wide variety of optical applications. Optical Discovery Kits are also available for introducing users to modern optical science.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin