eo_logo
 
Product added to cart

Optical Breadboard Accessories

Filter
Breadboard Handles Breadboard Handles New
  • Up to 160kg Load Capacity
  • Installation Hardware Included
  • Available Individually or in Pairs
Kinematic Magnetic Base Plates Kinematic Magnetic Base Plates
  • Common 25.4mm (1") Platform Height
  • Removable Top Plates with High Repeatability Kinematic Positioning
  • Compatible with all with TECHSPEC Stages
Low Profile Magnetic Bases Low Profile Magnetic Bases
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • On/Off Magnet for Easy Placement on Lab Bench
  • Low Profile 20mm Height
  • Compatible with TECHSPEC Stages
Metric/English and English/Metric Adapter Plates Metric/English and English/Metric Adapter Plates
  • Connects Metric/English Components to English/Metric Breadboards
  • Standard ¼-20 or M6 x 1.0 Holes and Slots
  • Center C’bore Can Be Used for ¼ or M6 S.H.C.S.
  • Large and Small Sizes
  • Black Anodized Aluminum Construction
Universal Right Angle Brackets Universal Right Angle Brackets
  • Universal Design Works With Metric and English Bench Plates and Breadboards
  • Uses Standard ¼-20 or M6 Socket Head Cap Screws
  • Black Anodized Aluminum Construction
90° Angle Brackets 90° Angle Brackets
  • Metric, English and Common Slotted Versions
  • Standard ¼-20 or M6 x 1.0 Holes/Slots or AllSlots
  • Large and Small Sizes
  • Black Anodized Aluminum Construction
Threaded Base Plates Threaded Base Plates
  • Two Size Options
  • Two Platform Options: English or Metric
  • English: Four #8-32 holes on½” Square and Four ¼-20 Holes on 1" Square
  • Metric: Four M4 x 0.7 holes on 12.5mm Square and Four M6 x 1 Holes on 25mm Square
  • Anodized Aluminum Construction
Slotted 2” x 3” Base Plates Slotted 2” x 3” Base Plates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Increase the Versatility of Existing Mounting Equipment
  • Ideal for Direct Mounting to Standard Breadboards
  • Counterbored ¼-20 or M6 x 1.0 Holes/Slots
Metric Base Plates Metric Base Plates
  • Three Sizes Available
  • Mates With Metric Posts Using Adapter #55-036
  • Slotted Design for Both Metric and English Breadboards
  • Mounting Holes Designed for Our Metric Line of Components
  • Black Anodized Aluminum Construction
Post Holder Assemblies Post Holder Assemblies
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • 2" Post Holder Plus Slotted Base
  • Two Options for Our Most Popular Slotted Bases
Self-Adjusting Leveling Feet Self-Adjusting Leveling Feet
  • Assume Accurate Level for Breadboards, Plates, and Tables
  • Rust Proof Nylon Feet Feature ¼-20 Threading
  • Comes in Pack of 4
Sorbothane® Mounts Sorbothane® Mounts
  • Absorb and Dissipate Vibration
  • Stabilize Equipment up to 152lbs
  • English, Metric, or Universal Styles
Socket Head Cap Screw Kits Socket Head Cap Screw Kits
  • English and Metric Kits Available
  • Comes with Storage Case
  • Comes with Most Popular Sizes and Lengths
Socket Head Cap Screws Socket Head Cap Screws
Allen Wrenches Allen Wrenches
  • English and Metric
Socket Head Set Screw Kits Socket Head Set Screw Kits
  • English and Metric Kits Available
  • Includes Most Frequently Requested Socket Head Set Screws
Socket Head Set Screws Socket Head Set Screws
Optical Bench Hardware Optical Bench Hardware
  • Variety of Standard ¼-20 Hardware
  • Delrin Washers, Phillip Screws, Set Screws, Thumb Screws, SHCS, and More
  • #55-192 1/8" Hex Size Allen Wrench used with ¼-20 Socket Head Set Screws
Thread-to-Thread Adapters Thread-to-Thread Adapters
  • Male to Female Thread Design
  • Ideal for Mating Optical Mounts and Components
  • For use with ¼-20 or M6 Breadboard Applications
Thread Adapters Thread Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Stainless Steel Thread-to-Thread Adapters
  • Interchangeable with Post Adapter Studs
  • Can use on Top or Bottom of Posts
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin