Vigo Photonics Infrared Detectors
- Mid and Long-Wave Infrared (MWIR/LWIR) Spectral Range
- 1 × 1mm² Active Areas with Acceptance Angles up to 90°
- TO-39 and TO-8 Package Styles with Specialized Anti-Reflection Windows
Vigo Photonics Infrared Detector Modules
- Built-In Preamplifiers and TEC Control Options
- Mid and Long-Wave Infrared (MWIR/LWIR) Spectral Ranges
- Evaluation Kits and Digital Interfaces for Simplified Setup and Data Acquisition
EDFA and YDFA Fiber Amplifiers
- Erbium (EDFA) or Ytterbium (YDFA) Doped Fiber Amplifier Options
- 1530 - 1565nm or 1025 - 1075nm Wavelength Options
- Manual and Digital (USB) Control
Ocean Optics ST Microspectrometers
- Compact Spectrometers for Small Space Solutions and Easy Integration
- Experience Fast, Reliable Results with Solutions Designed for Rapid Testing
- UV, VIS, and NIR Models Available
Ocean Optics HR High Resolution Spectrometers
- High Resolution Spectrometers for Narrow Peak Identification
- Spectral Ranges Spanning UV-VIS, VIS-NIR, and NIR Wavelengths
- Rapid Acquisition Speed and Excellent Thermal Stability
Ocean Optics SR Versatile Spectrometers
- Compact Design and Powerful Performance
- Broad Wavelength Range Options Spanning 180 - 1040nm
- Three Models Available for a Diverse Range of Applications
Ocean Optics Integrating Spheres
- Measure Total Irradiance or Reflectance with Models Optimized for Emission Sources or Surface Illumination
- Ideal for UV–NIR Applications in Materials Testing, LEDs, Lasers, and More
- White Reflectance Standard Provides Stable, Repeatable Reference Measurements
- Compatible with Ocean Optics Spectrometers and Accessories
Ocean Optics Reflection/Backscatter Probes
- Versatile Sampling for Diffuse/Specular Reflectance, Backscatter & Fluorescence
- VIS–NIR (400–2100nm) and UV–VIS (180–1100nm) Solarization-Resistant Models
- Extreme Solarization-Resistant (XSR) Probe Features Ultra-Low Loss Fiber for Harsh UV Exposure
- Connects Directly with Ocean Optics Spectrometers & Accessories
Ocean Optics Transmission Dip Probe
- Transmission Dip Probes Designed for Reliable In-Solution Absorbance/Transmission Measurements
- Rugged Stainless Steel or PEEK for Tough Process Conditions and Harsh Environments
- Flexible Path Lengths Available with Interchangeable Probe Tips
- Compatible with Ocean Optics Spectrometers and Accessories
Mitutoyo Bore and Radius Gauges
- Bore Gauges Available in Two Form Factors
- Radius Gauge Leaves Ranging from 0.01” to 0.5”
- Ideal for Automotive, Aerospace, and Manufacturing Applications
Mitutoyo Depth Micrometers
- Accuracy up to 0.001”
- Depth Rod Lengths up to 6”
- Ratchet Stop for Accurate, Repeatable Measurements
Mitutoyo Digital Micrometers
- IP65 Rated QuantuMike® and Digimatic® Models
- Easy-to-Read Digital Display
- 0-1”, 1-2”, and 2-3” Range Options
Mitutoyo Gauge Block Sets
- Available in Steel and Ceramic Block Sets
- Rectangular Base for Accurate Wringing
- Includes Inspection Certificate
Mitutoyo Height Gauges
- Height Ranges up to 24”
- Easy to Read and Use Digital Control
- Linear Encoder Maintains Position without Reference
Mitutoyo Mechanical Micrometers
- Available as Standard, Blade Micrometer, or with Interchangeable Anvils
- Measurement Ranges from 0 – 6”
- Baked Enamel Finish on Frame for Durability
Mitutoyo Pocket Rulers and Protractors
- English and Metric Units
- Stainless Steel Construction
- High Measurement Resolution
Mitutoyo Screw Pitch Gauges
- Screw Pitch Gauge Sets with 28, 30, or 51 Leaves
- Unified and Metric Screw Pitch Ranges from 4-46 Threads per Inch (TPI) or 0.25 – 6mm
- Steel Construction Ensures Accurate Readings Over Time
Mitutoyo Thickness Gauges
- 0 – 0.5” Range with 0.0005” Resolution
- Easy-To-Read Digital LCD Display
- ABSOLUTE® Linear Scale Eliminates Need for Zeroing
Mitutoyo Wire Gauges
- Manufactured to the American Wire Gauge (AWG) Standard
- Slots Ranging from AWG #36 to #0
- Steel Construction with Satin Chrome Finish
Wavelength References Gas Flow Cells
- Free Space and Fiber-Coupled Designs for UV through IR
- Stainless Steel Designs for Operation at High Temperatures and Pressures
- Designed for Easy Integration
Wavelength References Fiber-Coupled Gas Cells
- Hydrogen Cyanide and Acetylene Gasses Available for Wavelength Coverage of 1510 to 1565nm
- FC and SC Fiber Connection Options with a Variety of Path Lengths Available
- NIST Traceable Reference Cells
International Light Technologies Spectrometers
- Available in Three Different Wavelength Options 180 - 500nm, 180 - 850nm, or 180 - 1100nm
- Measures Amplitude, Wavelength, Spectral Irradiance, and Power
- Extensive Software Included
Dynamic Optics Deformable Lenses
- Transmissive Adaptive Optics for Wavefront Correction
- Visible AR Coating for >97% Transmission
- Ideal for Aberration Correction in Microscopy Applications
IRis™ High Power Laser Detection Wand
- 1460 – 1600nm Wavelength Range
- Lightweight and Portable
- Lanyard Clip for Hands Free Portability
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®