Chrome Coated Glass Optical Apertures
- Chrome Coating on Glass Substrate
- Ideal for Precise Beam Control, Modulation, or Optical Alignment
- Pinhole Diameters Ranging from 10µm to 1,000µm
Stainless Steel Optical Mounting Posts
- English or Metric Versions Options Available
- Wide Variety of Lengths Available from 25.4 to 304.8mm (1” to 12").
- Removable Top and Bottom Set Screws Available
Zaber™ Vacuum Compatible Motorized Stages
- Low Vacuum (10-3 Torr) and High Vacuum (10-6 Torr) Options Available
- 360° Rotational, Linear, or Vertical Travel Stages, and Goniometer Options Available
- Controlled via Minimal Feed-Through Wires
GRIN Lens Grippers and Table Mounts
- Enables Easy Handling, Positioning, and Mounting of GRIN Lenses
- Suitable for 0.5mm, 1mm, and 1.8mm Diameter Lenses
- Table Mounts are Available for Benchtop Integration
Zaber™ High Precision Linear Motor Stages
- 25, 75, 150mm Travel Options
- Up to 800mm/s Speed
- High Repeatability and Accuracy
Rotation Mounts for Machine Vision Cameras
- ¼”-20 Camera Mounts with 90° or 180° Tilt Available
- 360° Rotation with 10° Index Marks
- Compatible with Popular Cameras
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®