
- Optimized Performance Between 800-1000nm
- Ideal for Sensing and Inspection Applications
- Available in Sizes up to 600 x 900mm
- Near-Infrared (NIR) Linear Polarizing Film and High Contrast Near-Infrared (NIR) Polarizing Film also Available for Broadband IR Applications

- Fast Rise and Settling Times of 3ms & 10ms
- Low Temperature Sensitivity <0.01dpt/°C
- Low Power Consumption of 55mW for a 5 Diopter Range

- Designed for Deep Ultraviolet (DUV) Wavelengths between 190 - 400nm
- High Performance in Harsh Environments
- Multiple Diffraction Angles Available in 12.7 or 25mm Square Sizes
- 2025 SPIE Prism Award Winning Product

- Precision Visible Glass Molded Lenses
- Ideal for High Volume Production Requirements
- Multiple Glass Substrates Available

- Precision Infrared Glass Molded Lenses
- Ideal for High Volume Production Requirements
- Constructed with IG6 Infrared Glass Substrates

- Suitable for Single-Point Fluorescence Detection and Flow Cytometry Applications
- 52 Distinct Design Wavelengths Covering the NUV – NIR Spectrum
- >OD5 Average Blocking from 330 – 900nm
- Mounted for Easy Handling and System Integration

- Ideal for Trapped-Ion and Neutral Atom Applications
- Range of Application-Specific Wavelengths from 366nm to 815nm
- Surface Quality of 20-10 to Reduce Loss with Low-Light Signals

- Enable Precision Electrical Control of Polarization
- Multiple Options for UV to NIR wavelengths
- Compatible with Meadowlark Optics Liquid Crystal Controllers

- Provides Convenient and Versatile Control of Meadowlark Optics Liquid Crystal Variable Retarders
- Analog and Digital Options
- USB-Powered

- One-Side Laminated for Stability
- Available in 25mm and 48mm Sizes
- Kodak Filter No. 96
- Lightweight Alternative to Traditional Glass ND Filters


- Ideal for Multispectral Focusing Applications
- Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
- Multiple Sizes Available


- Circular Profile When Oriented at 45°
- Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
- Enhanced Reflectivity and LIDT over Metallic Coatings

- Single Mode and Polarization Maintaining Options
- 5, 10, and 20m Lengths
- Transmission Options from 450nm to 1625nm

- High Efficiency, Oleophobic Anti-Reflection Coating
- M22.5 through M105 Threaded Mount Options Available
- For Imaging Applications in the UV, VIS, and NIR Ranges

- Positive Meniscus Lens Designs
- Minimize Spherical Aberration and Reduce Spot Sizes
- 350 – 2,200nm Wavelength Range

- Low-OH Silica Core, 0.22 Numerical Aperture (NA)
- SMA Connector and Standardized 2m Length
- 380 – 2200 Wavelength Range


- Precision ZERODUR® Substrates
- λ/10 Flatness
- Low Coefficient of Thermal Expansion

- Ideal for Trapped-Ion and Neutral Atom Applications
- Range of Application-Specific Wavelengths from UV to NIR
- 12.7 and 25.4mm Diameters for Easy Integration

- Excellent Mid-Wave IR (MWIR) (4 - 5µm) Transmission
- Available in 5, 10, 12.5, and 25mm Diameters
- Commonly Used in White Light Generation

- Ultra-Thin ≤0.55mm Substrates for OEM Integration
- Options For 600-1100nm and 700-1550nm
- Wide Acceptance Angle Tolerance of ±10°


Low Cost Alternative to Silicon, ZnSe, and Germanium Lenses
Suitable for Applications in the 1650 – 2500nm Wavelength Range
Various Coating Options: Uncoated, MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, VIS-EXT, and YAG-BBAR

- High Laser Damage Threshold at Common Laser Processing Wavelengths
- λ/500 Retardance Tolerance
- Ideal for Material Machining Applications

- Corning 7979 IR Grade Fused Silica Substrates
- Broad Transmission Range from 200 – 3500nm
- λ/10 Transmitted Wavefront Distortion
- Excellent Thermal Stability

- High Reflectivity at 1030nm and High Transmission at 940nm
- Low Group Delay Dispersion (GDD) <±100fs2
- Dichroic Mirror Ideal for Ytterbium (Yb) Lasers

- 257nm and 266nm Deep UV Wavelengths Available
- Ideal For Vacuum Compatible Applications
- Non-Anodized Mount and Adhesive-Free Construction

- Designed for Filter Threadless Imaging Lenses
- Available in UV, VIS, NIR, and SWIR Wavelengths
- ≥80% Transmission

- Ultra-Thin 0.1mm Thickness Substrates
- Protected Aluminum Coated for High Reflectivity in the Visible Spectrum
- Ideal for Weight and Space Sensitive Applications

- Transmissive Adaptive Optics for Wavefront Correction
- Visible AR Coating for >97% Transmission
- Ideal for Aberration Correction in Microscopy Applications

- High Efficiency, Angle Bending, Batwing, and Elliptical Configurations Available
- Transmission Efficiency >88%
- Low-Cost, High-Performance Diffusers






- Enhanced Reflectivity and LIDT over Metallic Coatings
- Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
- Designed for all Polarization States from 0 – 45° AOI


- Features Extreme Surface Hardness Chemical Resistance
- Transmits Wavelengths Ranging From UV to Mid-Infrared
- Thinner and Stronger than Standard Glass Windows
- Anti-Reflection Coating Options Covering 350 - 5000nm Available

- Ideal for Gas Analysis
- Center Wavelengths of 2.7-12.4μm
- Single Substrate Interference Filter


- Excellent Transmission in the UV
- Hexagonal Aperture Maximizes Throughput
- Perfect for Non-Uniform Light Sources
- Additional Light Pipe Homogenizing Rods Available


- Circular and Rectangular Sizes from 2mm to 200mm
- 8 Broadband Anti-Reflection Coating Options Available
- World's Largest Selection of Standard N-BK7 Windows
- Also Available with Ultra-Thin N-BK7 Windows


- Precision ZERODUR® Substrates
- λ/10 Flatness
- Low Coefficient of Thermal Expansion


- Precision Fused Silica Substrate
- Variety of Sizes and Coating Options Available
- Low Coefficient of Thermal Expansion

- HDAR Coating Achieves Severe Abrasion Requirements of MIL-C-675C
- Low Reflectivity Across the VIS-NIR
- Ideal for Use in Harsh Environments
- Uncoated Fused Silica Windows Also Available


- Durable Sapphire Substrates Ideal For Material Processing and Advanced Manufacturing
- Uncoated and 1064nm Laser Line V-Coated Versions Available
- Diffraction Limited Performance at 1064nm


- Enhanced Reflectivity and LDT over Metallic Coatings
- Average Reflectivity >99% from 400 – 750nm
- Designed for all Polarization States at 0 – 45° AOI
- λ/10 Versions Available

- High Performance Phase Modulation up to 1MHz
- >98% Transmission from UV to NIR Spectra
- >10 J/cm2 Damage Threshold
- Ideal for Q-switching, Pulse Picking, and Laser Power Control

- Threads Directly between a Lens and any C-Mount Camera
- Narrow UV, VIS and SWIR Bandpass Filters Available
- Recommended for Wide Angle Lenses
- UV Protective Windows Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act