- 5mm Mirror Aperture
- Configurated as Dual Axis
- Ideal for Microscopy and Optical Coherence Tomography (OCT)
- Indirectly View IR Light Sources and Lasers
- Bright, High Contrast Images
- Suitable for CW or Ultrafast Laser Inspection
- Features a 660nm, 35mW Red Laser Diode
- Includes Mount, Power Supply, and Six Different Projection Heads
- Ideal for Inspection, Measurement, and Control Applications
- TTL Modulation up to 100kHz
- Compact 24 x 14 x 14mm Housing with M12 x 1 Threaded Barrel
- 635, 650, and 670nm Wavelength Options
- ISO11146 Compliant
- 355 - 1150nm or 2000 - 16000nm Wavelength Options
- 50mm and 200mm Travel Options
- Output Powers from 0.15 to 5W
- Wavelength Options from 405 - 1550nm
- Standalone, Air Cooled Benchtop Operation
- Output Powers up to 500mW
- 300mW and 500mW Output Powers
- 488, 532, and 561nm Wavelength Options
- Ultra-Narrow <1.5 MHz Linewidth
- Output Powers up to 200mW
- 488 and 532nm Wavelength Options
- Narrow 0.07nm FWHM Spectral Linewidth
- Extreme Temperature Insensitivity
- Ultra-Compact, Easy-to-Use Turnkey Laser System
- Designed for Use from 355 to 1150nm
- Compatible with Beam Diameters Down to 52µm
- Robust and Easy to Use Free Software Provided
- Measure Beam Wander, M², Divergence, and More
- CE Certified Laser Radiation Protection
- Available for UV, VIS, and NIR Wavelengths
- 200mm x 100mm Size Ideal for Small Enclosures
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act