- SWIR Wavelengths Options from 980 – 1600nm
- Compact 40 x 40mm Form Factor
- IP64 Rated for Dust and Moisture Protection
- Wide Range of Available Accessories for Configurable Illumination Solutions
- Available in White, Blue (470nm), Green (528nm), Red (625nm), NIR (850nm) Wavelengths
- Ideal for Flat, Matte, and Reflective Object Surfaces
Smart Vision Lights LM Mini Bar Lights
- Compact Bar Lights Available In 45mm Or 75mm Lengths
- Delivers up to 73,000 (for the 75mm) and 44,000 (45mm) lux with Strobing
- Available In White, Blue, Green, Red, Or IR Wavelengths
- Ideal For Space-Constrained Imaging Applications
Smart Vision Lights Configurable LSR Bar Light
- Adjustable Beam Angle for User Control Over Intensity and Field of View
- Narrow, Medium, and Wide Lenses plus Diffuse, Clear, or Polarizer Attachments Included
- Available in White, Blue, Green, and Red
- Ideal For Prototyping or On-Site Applications that Require Illumination Adjustment
Ocean Optics Spectroscopy Illuminators
- Stable, High-Quality Output Across Broad Wavelength Ranges from 185–2500 nm
- Deuterium-Tungsten, Xenon, Tungsten-Halogen Lamp Types Available
- Fully Compatible with Ocean Optics Spectrometers and Accessories
SCHOTT ColdVision Fiber Optic Illuminators
- Heat-Free, Remote Fiber-Optic Illumination
- Designed for Stereo Microscopy and Machine Vision Applications
- Two Light Source Models Available
Smart Vision Lights MBL Mini Backlights
- Enhanced Contrast for Inspection Applications
- Ultra-Slim Mini Backlights
- Available in White, Blue, Red, or NIR
- Includes Multi-Drive™ Driver for High Lux Strobing
Advanced Illumination Microbrite™ Line Lights
- Ideal For Line Scan Applications
- High Power LEDs in White, Red, and Blue
- Compact Form Factor for Easy Integration
Advanced Illumination Sealed High Intensity Line Lights
- IP67 For Dust and Debris Protection
- High Intensity Illumination Profile
- Available in UV, White, Blue, Green, Red, & NIR
- Ideal For Line Scan Applications
Smart Vision Lights DoAll Light
- All-In-One Solution for Machine Vision Lighting Applications
- Combines 6 Illumination Geometries into One Multi-Functional Illuminator
- Features RGB, White and NIR Illumination
Effilux SWIR LED Backlights
- Full Range of SWIR Wavelengths Available
- High Intensity and Uniform Lighting
- Feature >80% Homogeneity at Design Wavelength
ProPhotonix COBRA™ MAX LED Line Lights
- Intensities up to 3140kLux
- 100, 300, or 600mm Length Options Available
- White, Red, Multispectral, and SWIR Illumination Options Available
SCHOTT KL Fiber Optic Light Sources
- Maximum Light Intensity of 1100 Lumens
- Continuous Dimming from 0 - 100%
- Various Light Guide Options Available
- Ideal for Use with Stereo Microscopes
Mounted UV Curing Light Sources
- Up to 3.30W/cm2 UV Irradiance
- 365nm Center Wavelength
- Ideal for Automated Production Lines
Handheld UV Curing Light Sources
- Up to 5.5W/cm² UV Irradiance
- 365nm and 395nm Center Wavelengths
- Available as Wired or Wireless Devices
Effilux SWIR LED Ring Lights
- Full Range of SWIR Wavelengths Available
- High Intensity and Uniform Lighting
- Adjustable Illumination Angles
Effilux SWIR LED Bar Lights
- Full Range of SWIR Wavelengths Available
- High Intensity and Uniform Lighting
- Adjustable Illumination Angles
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®