Stainless Steel Motorized Linear Stages
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Precision, Monobloc Designs
- Integrated Motor and Controller
- Compatible with TECHSPEC Manual Stages
Zaber™ Linear Motor XY Microscope Motorized Stages
- Ultra-Quiet Linear Motors
- 130 x 100mm or 250 x 100mm Travel Options Available
- 1nm Resolution Linear Encoders provide Excellent Accuracy, Repeatability, and Speed
- Compatible with μManager Open-Source Microscopy Software
Zaber™ High Precision Linear Motor Stages
- 25, 75, 150mm Travel Options
- Up to 800mm/s Speed
- High Repeatability and Accuracy
Zaber™ Ultra Precision Linear Motor Stages
- 60, 110, 210mm Travel Options
- Up to 1200mm/s Speed
- Ultra-High Repeatability and Accuracy
Compact Motorized Linear Stages
- Compact Footprint and Economic Price Point
- Light-weight Housing with Durable Stage Platform
- Compatible with TECHSPEC Stages
- Use Power Supply #21-075 to Power Controller #23-931
Zaber™ High Load Capacity Motorized Linear Stages
- High Load Capacity of 510kg
- 500 and 1000mm Travel Options
- Integrated Controller and Encoder with 400 Counts per Revolution (CPR)
Zaber™ T-Slot Extrusion Belt Driven Stages
- Designed for Use with Most 40mm T-Slot Extrusion Framing Systems and Accessories
- 500mm and 1000mm Long Travel Lengths Available
- Controlled Manually or via RS-232 Serial Interface
- Integrated 400 Counts per Revolution (CPR) Motor Mounted Encoder
Zaber™ High Precision Motorized Stage Systems
- High Accuracy, 25mm, 50mm, 100mm, and 200mm Travel Options
- Integrated Motor and Controller
- Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
- Easily Configurable in X-Y or X-Y-Z Configurations
- Vacuum-Compatible Options
Zaber™ Long Travel Motorized Stages
- High Speed, 75mm, 150mm, 300mm, 450mm, and 600mm Travel Options
- Controlled Manually or via RS-232 Serial Interface
- Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder
- No Adapter Required for X-Y-Z Configurations
Zaber™ Motorized XY Microscope Stage
- 100 x 120mm or 205 x 205mm Travel
- 100N Centered Load Capacity, 12μm Full Travel Accuracy, 2μm Repeatability, and Up to 85mm/s Speed
- Supported by μManager Open-Source Microscopy Software
- Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
Zaber™ Vertical Translation Stage
- Compatible With Zaber™ High Precision Motorized Stages in XYZ Configurations
- 20mm of Travel with Up to 48mm/s Speed
- 10kg Load Capacity, 20kg Peak Thrust
- Vacuum-Compatible Options
- Power Supply and Data Cable Sold as Separate Accessories
- Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder
Piezo Positioning Stages
- High Precision Piezo Stages
- Stick-Slip Designs
- Ultra-Fine Control
Microscope Objective Nanopositioning System
- 100μm Range of Motion
- 1.5nm High Resolution Positioning
- Interchangeable Quick Mount Adapters
Piezo Focus Module for M12 Lenses
- Enables Wide Focus Range for M12 Lenses
- Compact 26 x 26 x 25mm Housing
- 6mm Travel in Z-Axis
Crossed-Roller Bearing Piezo Tunable Linear Stages
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Micrometer with Separate Piezo Actuator for Fine Adjustment
- 40 x 40mm and 70x70mm in English and Metric Hole Patterns Available
- Easily Assembled into X-Y and X-Y-Z Configurations
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®