- High Resolution with 360° Continuous Rotation
- Integrated Motor and Controller
- Controlled Manually or via RS-232 Serial Interface
- Power Supply and Data Cable Sold as Separate Accessories
- Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
- Compact Footprint and Economic Price Point
- Light-weight Housing with Durable Stage Platform
- Compatible with TECHSPEC Stages
- Use Power Supply #21-075 to Power Controller #23-931
- 360° Continuous Travel
- Speed up to 24°/s, Max Torque of 10N-m
- Max Centered Payload of 15kg; Max Cantilevered Load Capacity of 20N-m
- 300 and 500mm Payload Width Frame Options Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act