Mitutoyo Nd:YAG Laser Line Video Microscope Units (VMU)
- Designed for use with Mitutoyo NIR, NUV, and UV Infinity Corrected Objectives
- Maximum Sensor Size up to 2/3”
- Ideal for Laser Processing and Machining applications
Mitutoyo WLI Plan APO Infinity Corrected Objectives
- Ideal for Interferometry Applications
- Long Working Distances and High Numerical Apertures
- High-Quality Plan Apochromatic Design
Mitutoyo Brightfield and Darkfield (BD) Infinity Corrected Objectives
- Ideal for Brightfield and Darkfield Microscopy Applications
- Long Working Distances and High Numerical Apertures
- Plan Apochromat Design
Mitutoyo Tube Lenses
- Creates an Image When Used With a Mitutoyo Objective
- Low Cost Alternative to Mitutoyo VMU and FS-70 Microscopes
- Accessory Adapters Available to Ease Integration with C-Mount Cameras
Mitutoyo Infinity Corrected Long Working Distance Objectives
- Long Working Distances
- Bright Field Inspection
- High Quality Plan Apochromat Design
- Flat Image Surface over Entire Field of View
Mitutoyo NIR, NUV, and UV LCD Infinity Corrected Objectives
- Ideal for Brightfield Imaging and Laser-Based Applications through LCD Glass
- Excellent Performance at Nd:YAG Laser Lines
- Compensate for Cover-Glass Thickness of 0.7mm or 1.1mm
Mitutoyo NIR, NUV, and UV Infinity Corrected Objectives
- Ideal for Bright Field Imaging in UV, Visible, and NIR Spectral Regions
- Excellent Performance at Nd:YAG Laser Lines
- Broad Spectral Ranges
Mitutoyo Compact Objectives
- Long Working Distances Allow for Integration into Machine Vision Measurement Systems
- Small Size with Excellent Performance
- Long Working Distances
- Easily Integrates with C-Mount Cameras
Mitutoyo Glass Thickness-Compensated Infinity Corrected Objectives
- Infinity Corrected, Plan Apochromatic Designs
- Can Observe Objects through 3.5mm Thick Glass
- Ultra-Long Working Distances
- Image into Vacuum Cells, Optical Traps, Cold Atoms
Mitutoyo Telecentric Objectives
- Long Working Distances Allow for Integration into Machine Vision Measurement Systems
- Compact Design and Long Parfocal Length Simplifies Mounting
- Tube Available for Use with C-Mount Cameras
- Aluminum Alloy Housing
Mitutoyo Video Microscope Units (VMU)
- Designed for M26 x 36 TPI or M40 x 36 TPI Infinity Corrected Objectives
- Maximum Sensor Size up to 2/3” or APS-C
- Vertical and Horizontal Orientations, Brightfield and Darkfield Configurations Available
- In-Line Fiber Illumination Port Compatible with 8mm or 1/4" (0.312") Diameter Ferrules
Adapters and Accessories for Mitutoyo Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Camera Extension Tube Allows Integration of C-Mount Cameras
- Adapters Ease Integration of MT-1 and MT-2 Tube Lenses
- Connect with C-Mount or RMS Threaded Components
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®