eo_logo
 
Product added to cart

Clearance Microscopy

Edmund E-Zoom Edmund E-Zoom
  • 4.3:1 or 6.3:1 Zoom Ratios
  • Long Working Distance
  • Trinocular Version Available
Peak Direct Measuring Microscopes Peak Direct Measuring Microscopes
  • Multiple Magnification Options
  • Illuminated Models Available with English or Metric Reticles
  • Removable Clear Acrylic Base
6X Pocket Comparator 6X Pocket Comparator
  • Edmund Designed and Engineered
  • Features Hastings Triplet Lens System
  • Available in Multi-Scale or Straight Line Scale 27mm Contact Reticle Versions
  • Pocket Case Included
Edmund Deluxe 6X Wide Field Magnifier Edmund Deluxe 6X Wide Field Magnifier
Top Seller
  • Improved Design / Extra Long Eye Relief
  • Edmund Designed and Engineered
  • Over 1" of Working Distance Under the Lens Cell
  • Excellent Clarity and Sharpness to Lens Edge
  • 220° Cutaway Base Provides Easy Access to Magnified Area
9X Comparator and Reticle Set 9X Comparator and Reticle Set
  • Clear Base Admits Light
  • High Power, Wide Field
  • Reticle Included
Peak 7X or 10X Measuring Loupes Peak 7X or 10X Measuring Loupes
  • 7X and 10X Magnifications Available
  • Choose from Loupe, Illuminated Loupe and Loupe Sets
  • Reticle Included with Each Option
Circular Scale Contact Reticles Circular Scale Contact Reticles
  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • Protractor, Crosshair, or Concentric Square Patterns
Teledyne Lumenera INFINITY5/3/2 Microscopy Cameras Teledyne Lumenera INFINITY5/3/2 Microscopy Cameras
  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • USB or HDMI Video Output Options
  • Powerful Capture and Analysis Software Included
  • PC & Mac Compatibility

Clearance Basler PowerPack Microscopy Cameras Basler PowerPack Microscopy Cameras
  • High Performance Cameras Featuring State-of-the-Art CMOS Sensors
  • Professional Software for Image Acquisition and Analysis Included
  • Unique Advanced Image Enhancement and Color Adjustment Technology
Clearance Thickness and Hole Gauge Scale Contact Reticles Thickness and Hole Gauge Scale Contact Reticles
  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • Compatible with 6 or 9X Comparators
Net Grid Transmission Reticles Net Grid Transmission Reticles
  • Designed for 1X Objective Power
  • Net Grid Squares over Entire Field
  • 19 or 21mm Diameter Versions
Clearance Crossed Micrometer Scales Transmission Reticles Crossed Micrometer Scales Transmission Reticles
  • Designed for 1X Objective Power
  • 5 or 10mm Scale
  • 1.5mm Thickness
Multi Scale Contact Reticles Multi Scale Contact Reticles
  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • English or Metric Styles
Linear Scale Contact Reticles Linear Scale Contact Reticles
  • Greater Stabiliy than Film Reticles
  • Low Reflection Chrome Pattern
  • English and Metric Styles
Crosshair Scale Contact Reticles Crosshair Scale Contact Reticles
  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • Plain or Dashed Crosshairs
Index Square Contact Reticles Index Square Contact Reticles
  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • English or Metric Index Square Scales
Indexed Grids Transmission Reticles Indexed Grids Transmission Reticles
  • Designed for 1X Objective Power
  • Indexed Grid Pattern
  • 19 or 21mm Diameter Reticles
Crossline Transmission Reticles Crossline Transmission Reticles
  • Designed for 1X Objective Power
  • Crossline Pattern
  • 19 or 21mm Diameter Versions
Nikon F-Mount Lens to C-Mount Camera Adapter, #54-341 C-Mount Camera Lens Adapters
Top Seller
  • Allows C-Mount Video Camera to Accept 35mm SLR Camera Lens
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin