- Bore Gauges Available in Two Form Factors
- Radius Gauge Leaves Ranging from 0.01” to 0.5”
- Ideal for Automotive, Aerospace, and Manufacturing Applications
- Accuracy up to 0.001”
- Depth Rod Lengths up to 6”
- Ratchet Stop for Accurate, Repeatable Measurements
- IP65 Rated QuantuMike® and Digimatic® Models
- Easy-to-Read Digital Display
- 0-1”, 1-2”, and 2-3” Range Options
- Available in Steel and Ceramic Block Sets
- Rectangular Base for Accurate Wringing
- Includes Inspection Certificate
- Height Ranges up to 24”
- Easy to Read and Use Digital Control
- Linear Encoder Maintains Position without Reference
- Available as Standard, Blade Micrometer, or with Interchangeable Anvils
- Measurement Ranges from 0 – 6”
- Baked Enamel Finish on Frame for Durability
- English and Metric Units
- Stainless Steel Construction
- High Measurement Resolution
- Screw Pitch Gauge Sets with 28, 30, or 51 Leaves
- Unified and Metric Screw Pitch Ranges from 4-46 Threads per Inch (TPI) or 0.25 – 6mm
- Steel Construction Ensures Accurate Readings Over Time
- 0 – 0.5” Range with 0.0005” Resolution
- Easy-To-Read Digital LCD Display
- ABSOLUTE® Linear Scale Eliminates Need for Zeroing
- Manufactured to the American Wire Gauge (AWG) Standard
- Slots Ranging from AWG #36 to #0
- Steel Construction with Satin Chrome Finish
- 1µm Accuracy (at 20°C) and Measurement Length of 0 - 50mm
- 500mm/sec Maximum Response Speed
- Granite Platform Stand and 6 Measuring Probe Tips Available
- Sizes Ranging from ½" Diameter to 14" Diameter
- Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
- Available with Standard Metallic Mirror Coatings: λ/10 and λ/20 Mirrors
- λ/10 and λ/20 Surface Flatness Options
- Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
- Extended Lifetime in Contact Measurement Applications
- Single Surface Optical Flats Also Available
- 5 Arcmin Resolution
- Economical Design
- ¼-20 Tap Hole for Mounting to Optical Bench Posts
- Identify Lens Stress or Contamination
- Portable, Compact Design
- Bench-Top or Phone Clip-On Models Available
- Trusted APE® Performance with Same Day Availability
- TPA Detector with >0.1W2 Sensitivity @ 700 - 1100nm
- Includes a Controller with USB Interface and Ready to Use Data Acquisition Software
- Compact Design and Tuning Free Wavelength Matching
- Ideal for Low and High Repetition Rate Ultrafast Lasers
- Calibrate Transmission Spheres
- 1.3nm RMS Finish
- Includes Kinematic Mount and Certificate of Compliance
- Compatible with C-Mount Cameras
- Designed for 1/2" or Smaller Camera Sensors
- Fits Standard Boroscope/Fiberscope Eyepieces
- Precision Mitutoyo Micrometers
- High Measurement Resolution
- Measure 0 to 6" (0 to 150mm) in 0.0005" (0.01mm) Increments
- Reflectance Value >97%
- Usable from UV Through Near-IR
- Suitable for Coating Metal and a Variety of Other Materials
- Ideal for Flame Analysis
- Includes Two Aluminized First Surface Mirrors
- Includes an Assembled Foucault Tester
- Used for Measuring Convex or Concave Radii
- Easy to Use
- Standards Included for Calibrating
- Locate Electrical Shorts on Circuit Boards
- Determine Insulation Voids
- Map Heat Sinks
- Easily Cut to Size
- Robust Software Included
- Plug and Play Operation
- Compatible with LabVIEW™
- Self-Adhesive UV Light Detection Labels
- Permanent Record of UV Light Exposure
- Ideal for UV Disinfection, Curing, and Detection Applications
- Reversible Color Change Thermometers
- Instant Response and Continuous Readout
- 30 Celsius Degrees Ranges between 0 to 120°C
- Test Optical Coatings for Abrasion and Adhesion Resistance per MIL Specifications
- Includes Instructions and Certifications of Conformance
- Replacement Erasers, Cheesecloth, and Other Components Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act